text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Male ISO Tapered Thread

Part #: SS-QC4-D-4MT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male ISO Tapered Thread
CV Maximum 0.2 - If coupled with a standard or reverse flow body
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Male ISO Tapered Thread

Part #: SS-QC4-D-4MT
View Catalog

Add To Favorites

Catalogs

DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC4-D-4MT — Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Male ISO Tapered Thread

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male ISO Tapered Thread
CV Maximum 0.2 - If coupled with a standard or reverse flow body
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
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
B-QC4-D-400 黄铜 1/4 in. 世伟洛克® 卡套管接头 - - View Product
B-QC4-D-4PF 黄铜 1/4 in. 内螺纹 NPT - - View Product
B-QC4-D-4PM 黄铜 1/4 in. 外螺纹 NPT - - View Product
B-QC4-D-6M0 黄铜 6 mm 世伟洛克® 卡套管接头 - - View Product
B-QC6-D-4PF 黄铜 1/4 in. 内螺纹 NPT - - View Product
B-QC6-D-4PM 黄铜 1/4 in. 外螺纹 NPT - - View Product
B-QC6-D-600 黄铜 3/8 in. 世伟洛克® 卡套管接头 - - View Product
B-QC6-D-6PM 黄铜 3/8 in. 外螺纹 NPT - - View Product
B-QC8-D-810 黄铜 1/2 in. 世伟洛克® 卡套管接头 - - View Product
B-QC8-D-8PF 黄铜 1/2 in. 内螺纹 NPT - - View Product
B-QC8-D-8PM 黄铜 1/2 in. 外螺纹 NPT - - View Product
SS-QC4-D-200 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-2PF 316 不锈钢 1/8 in. 内螺纹 NPT - - View Product
SS-QC4-D-2PM 316 不锈钢 1/8 in. 外螺纹 NPT - - View Product
SS-QC4-D-400 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-400K1 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-400K2 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-400K3 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-400KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-D-4PFK5 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-D-4PFKZ 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-D-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-D-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-D-4PMK3 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-D-4PMKZ 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-D-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC4-D-6M0K1 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC6-D-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-QC6-D-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC6-D-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC6-D-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-D-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC6-DC-6HC 316 Stainless Steel 3/8 in. Hose Connector - - View Product
SS-QC8-D-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-D-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-D-810K1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-D-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QC8-D-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-D-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.