|
不锈钢整体式阀帽针阀,0.37 Cv,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头,PCTFE 阀杆头
Part #: SS-1KM4-S4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Soft Seat StemIntegral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
不锈钢整体式阀帽针阀,0.37 Cv,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头,PCTFE 阀杆头
Log in or Register to view price
Catalogs
Straight Pattern, Soft Seat Stem
动载荷密封系统; 设计紧凑; 工作压力高达 6000 psig (413 bar); 温度高达 315°C (600°F)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
特点:限制对手动执行阀的使用;;锁定附件符合 OSHA 锁定/挂牌,Standard 29 CFR Part 1910.147,危险能源控制锁定;亮橙安全色可以提高能见度。也提供其它颜色。
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
安装尺寸大于1in.或者25mm的世伟洛克卡套管接头时请遵循本规范。
Specifications
SS-1KM4-S4 — 不锈钢整体式阀帽针阀,0.37 Cv,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头,PCTFE 阀杆头
| Attribute | Value |
|---|---|
| Body Material | 316 不锈钢 |
| Cleaning Process | 标准清洁和包装 (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | 外螺纹 NPT |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | 世伟洛克® 卡套管接头 |
| CV Maximum | 0.37 |
| Flow Pattern | 直通(2 通) |
| Handle Style | 酚醛球形 |
| Low Emissions Certified | 是 |
| Maximum Temperature, °F (°C) | 200 (93) |
| Max Temperature Pressure Rating | 200°F @ 4295 PSIG /93°C @ 296 BAR |
| Minimum Temperature, °F (°C) | -65 (-53) |
| Orifice | 0.172 in |
| Room Temperature Pressure Rating | 5000 PSIG @ 100 °F /344 BAR @ 37 °C |
| Stem Tip Material | PCTFE |
| Stem Type | 软阀座 PCTFE |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
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
| B-1KF4 | 黄铜 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-1KF4 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-1KM4 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-1KS12MM | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-1KS4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-1KS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-1KS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-1KS8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-1KS8MM | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-20KF4 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-OKS2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。