|
Stainless Steel Bellows Sealed Valve, Gasketed, Polyimide Stem Tip, 1/2 in. Male Swagelok VCR Fitting, SC-11 Cleaned, NC Actuator
부품 번호: SS-8BK-VCRVP-1C
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형, 액츄에이터 있음패킹이 없는 디자인과 용접된 씰을 사용하는 스웨즈락 벨로우즈 밸브는 시스템 유체를 차단하고 믿을 수 있는 밀폐 성능을 발휘합니다. 벨로우즈 밸브는 대기로의 밀폐가 중요한 애플리케이션에 이상적이며, 일반 및 고순도 서비스를 위한 다양한 옵션을 제공합니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Bellows Sealed Valve, Gasketed, Polyimide Stem Tip, 1/2 in. Male Swagelok VCR Fitting, SC-11 Cleaned, NC Actuator
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형, 액츄에이터 있음
工作压力可达 1000 psig (68.9 bar); 温度达 482°C (900°F); 1/4、3/8、1/2 和 3/4 in.;6、10 和 12 mm 端接; 黄铜、不锈钢和合金 400 材料
此文件对世伟洛克公司生产用于光伏行业的不锈钢产品进行了规定。此文件必须与产品目录、技术公告及报告一起使用,这样产品信 息才完整。此文件的应用仅限于与介质接触的系统部件。
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
特点:限制对手动执行阀的使用;;锁定附件符合 OSHA 锁定/挂牌,Standard 29 CFR Part 1910.147,危险能源控制锁定;亮橙安全色可以提高能见度。也提供其它颜色。
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
사양
SS-8BK-VCRVP-1C — Stainless Steel Bellows Sealed Valve, Gasketed, Polyimide Stem Tip, 1/2 in. Male Swagelok VCR Fitting, SC-11 Cleaned, NC Actuator
| 속성 | 값 |
|---|---|
| 개폐기 모델 | 1 Series |
| 개폐기 작동 모드 | Normally Closed Spring Return |
| 개폐기 유형 | Pneumatic |
| 벨로우즈 재질 | 321 Stainless Steel |
| 몸체 재질 | 316 Stainless Steel |
| 몸체 밀폐 | Gasket with soft seat |
| 세정 공정 | Special Cleaning and Packaging (SC-11) |
| 연결구 1 크기 | 1/2 in. |
| 연결구 1 종류 | Face Seal (Metal Gasket) Male VCR |
| 연결구 2 크기 | 1/2 in. |
| 연결구 2 종류 | Face Seal (Metal Gasket) Male VCR |
| CV 최대 | 0.96 |
| 유로 형태 | Straight (2-way) |
| 가스켓 | PTFE-Coated 316 SS Gasket |
| 최대 온도, °F(°C) | 200 (93) |
| 최대 온도 압력 등급 | 400°F @ 125 PSIG /204°C @ 8.6 BAR |
| 최소 온도, °F(°C) | -20 (-28) |
| 실온 압력 등급 | 125 PSIG @ 100°F /8.6 BAR @ 37°C |
| 서비스 클래스 | General |
| 스템 팁 재질 | Polyimide |
| 스템 유형 | Conical |
| 표면 처리 | Standard |
| 테스트 | Helium leak testing according to SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183102 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-10BK-MM-1C | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | 제품 보기 |
| SS-12BK-MM-1C | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | 제품 보기 |
| SS-4BK-1C | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 제품 보기 |
| SS-4BK-1O | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 제품 보기 |
| SS-4BK-V51-1C | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 제품 보기 |
| SS-4BK-V51-1CM | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 제품 보기 |
| SS-4BK-VCR-1C | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 제품 보기 |
| SS-6BK-1C | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 제품 보기 |
| SS-6BK-1O | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 제품 보기 |
| SS-6BK-MM-1C | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 제품 보기 |
| SS-6BK-MM-1O | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 제품 보기 |
| SS-6BK-TW-1C | 316 不锈钢 | 3/8 in. | 卡套管承插焊接 | 1/2 in. | 卡套管对接焊接 | 제품 보기 |
| SS-8BK-1C | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 제품 보기 |
| SS-8BK-1O | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 제품 보기 |
| SS-8BK-VCR-1C | 316 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 제품 보기 |
| SS-8BK-VCR-1O | 316 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.