text.skipToContent text.skipToNavigation

316 Stainless Steel VCR Face Seal Fitting, Male Connector Body, 1/4 in. VCR x 7/16-20 Male O-Seal SAE/MS Straight Thread

Part #: SS-4-VCR-1-OR

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 7/16-20 in.
Connection 2 Type Male O-Seal SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male straight connector provides robust, high-purity sealing for metal gasket face seal systems in demanding vacuum and process environments.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel VCR Face Seal Fitting, Male Connector Body, 1/4 in. VCR x 7/16-20 Male O-Seal SAE/MS Straight Thread

Part #: SS-4-VCR-1-OR
View Catalog

Add To Favorites

Catalogs

Straights
Male straight connector provides robust, high-purity sealing for metal gasket face seal systems in demanding vacuum and process environments.

Specifications

SS-4-VCR-1-OR — 316 Stainless Steel VCR Face Seal Fitting, Male Connector Body, 1/4 in. VCR x 7/16-20 Male O-Seal SAE/MS Straight Thread

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 7/16-20 in.
Connection 2 Type Male O-Seal SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-HVCR-1A6 316L 不锈钢 1/4 in. 大流量 VCR® 金属垫片面密封接头 3/8 in. 自动卡套管焊接 View Product
6LV-4-HVCR-1-6TB7 316L VAR 1/4 in. 大流量 VCR® 金属垫片面密封接头 3/8 in. 卡套管对接焊接 View Product
6LV-4-HVCR-1-6TB7P 316L VAR 1/4 in. 大流量 VCR® 金属垫片面密封接头 3/8 in. 卡套管对接焊接 View Product
SS-12-VCR-1-12 316 不锈钢 3/4 in. VCR® 金属垫片面密封管接头 3/4 in. 外螺纹 NPT View Product
SS-16-VCR-1-16 316 不锈钢 1 in. VCR® 金属垫片面密封管接头 1 in. 外螺纹 NPT View Product
SS-2-VCR-1-2 316 不锈钢 1/8 in. VCR® 金属垫片面密封管接头 1/8 in. 外螺纹 NPT View Product
SS-4-VCR-1-00032 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 9/16-18 in. 直外螺纹 O 型圈密封 View Product
SS-4-VCR-1-2 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/8 in. 外螺纹 NPT View Product
SS-4-VCR-1-4 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. 外螺纹 NPT View Product
SS-4-VCR-1-4RT 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. ISO 锥形外螺纹 View Product
SS-4-VCR-1-8 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/2 in. 外螺纹 NPT View Product
SS-4-VCR-6-200 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/8 in. 世伟洛克® 卡套管接头 View Product
SS-4-VCR-6-400 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-4-VCR-6-600 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-4-VCR-6-6M0 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-4-VCR-6-8M0 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 8 mm 世伟洛克® 卡套管接头 View Product
SS-8-VCR-1-01081 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 9/16-18 in. 直外螺纹 O 型圈密封 View Product
SS-8-VCR-1-4 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/4 in. 外螺纹 NPT View Product
SS-8-VCR-1-6 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 3/8 in. 外螺纹 NPT View Product
SS-8-VCR-1-8 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. 外螺纹 NPT View Product
SS-8-VCR-1-8ST 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 3/4-16 in. SAE/MS 直外螺纹 View Product
SS-8-VCR-6-400 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-8-VCR-6-600 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-8-VCR-6-810 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. 世伟洛克® 卡套管接头 View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.