|
316 Stainless Steel VCO O-Ring Face Seal Fitting, Male NPT Connector, 1/4 in. VCO Fitting x 1/8 in. MNPT
Part #: SS-4-VCO-1-2
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsEnsures high-purity, vacuum-tight connections with repeatable O-ring sealing—ideal for instrumentation and analytical fluid system designs. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel VCO O-Ring Face Seal Fitting, Male NPT Connector, 1/4 in. VCO Fitting x 1/8 in. MNPT
Log in or Register to view price
Catalogs
Straights
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-4-VCO-1-2 — 316 Stainless Steel VCO O-Ring Face Seal Fitting, Male NPT Connector, 1/4 in. VCO Fitting x 1/8 in. MNPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | VCO® O-Ring Face Seal Fitting |
| Connection 2 Size | 1/8 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-4-VCO-1A | 316L 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/4 in. | 自动卡套管对焊 | View Product |
| SS-12-VCO-1-12 | 316 不锈钢 | 3/4 in. | VCO® O 型圈面密封接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-12-VCO-6-1210 | 316 不锈钢 | 3/4 in. | VCO® O 型圈面密封接头 | 3/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-16-VCO-1 | 316 不锈钢 | 1 in. | VCO® O 型圈面密封接头 | 1 in. | 卡套管承插焊接 | View Product |
| SS-16-VCO-1-16 | 316 不锈钢 | 1 in. | VCO® O 型圈面密封接头 | 1 in. | 外螺纹 NPT | View Product |
| SS-4-VCO-1 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/4 in. | 卡套管承插焊接 | View Product |
| SS-4-VCO-1-4 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-4-VCO-1-4ST | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 7/16-20 in. | SAE/MS 直外螺纹 | View Product |
| SS-4-VCO-1-6ST | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 9/16-18 in. | SAE/MS 直外螺纹 | View Product |
| SS-4-VCO-1-BL | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封盲孔(未钻孔)本体 | - | - | View Product |
| SS-4-VCO-6-200 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-4-VCO-6-400 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-4-VCO-6-6M0 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6-VCO-1 | 316 不锈钢 | 3/8 in. | VCO® O 型圈面密封接头 | 3/8 in. | 卡套管承插焊接 | View Product |
| SS-8-VCO-1 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 1/2 in. | 卡套管承插焊接 | View Product |
| SS-8-VCO-1-6 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-8-VCO-1-6ST | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 9/16-18 in. | SAE/MS 直外螺纹 | View Product |
| SS-8-VCO-1-8 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8-VCO-1-BL | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封盲孔(未钻孔)本体 | - | - | View Product |
| SS-8-VCO-6-600 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8-VCO-6-810 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.