|
Stainless Steel Snubber / Gauge Protector, 1/4 in. Female NPT x 1/4 in. Male NPT, Water, Light Oils from 75 to 250 SUS
Part #: SS-4-SA-EW
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight gauge protector fitting shields pressure instruments from system spikes and pulsations—ideal for extending gauge life in high-pressure setups. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Snubber / Gauge Protector, 1/4 in. Female NPT x 1/4 in. Male NPT, Water, Light Oils from 75 to 250 SUS
Log in or Register to view price
Catalogs
Straights
40、50、63、100、115 和 160 mm (1 1/2、2、2 1/2、4、4 1/2 和 6 in.) 度盘尺寸; 精度符合 ASME、EN 和 JIS; 可供应多种端接,包括世伟洛克® (Swagelok®) 卡套管转换接头; 中心向后安装、下端向后安装和下端安装配置; 不锈钢和增强热塑结构
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-4-SA-EW — Stainless Steel Snubber / Gauge Protector, 1/4 in. Female NPT x 1/4 in. Male NPT, Water, Light Oils from 75 to 250 SUS
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37011402 |
| eClass (5.1.4) | 37011401 |
| eClass (6.0) | 27209102 |
| eClass (6.1) | 37011401 |
| eClass (10.1) | 37011401 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 41116500 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40171707 |
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
| SS-4-SA-EA | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-4-SA-EG | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-4-SA-EL | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-8-SA-EA | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8-SA-EW | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。