|
316 不锈钢 VCO O 型圈面密封接头,世伟洛克卡套管接头连接,3/4 in. VCO 接头 x 3/4 in. 世伟洛克卡套管接头
Part #: SS-12-VCO-6-1210
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsEnsures high-purity, vacuum-tight connections with repeatable O-ring sealing—ideal for instrumentation and analytical fluid system designs. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
316 不锈钢 VCO O 型圈面密封接头,世伟洛克卡套管接头连接,3/4 in. VCO 接头 x 3/4 in. 世伟洛克卡套管接头
Log in or Register to view price
Catalogs
Straights
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-12-VCO-6-1210 — 316 不锈钢 VCO O 型圈面密封接头,世伟洛克卡套管接头连接,3/4 in. VCO 接头 x 3/4 in. 世伟洛克卡套管接头
| Attribute | Value |
|---|---|
| Body Material | 316 不锈钢 |
| Cleaning Process | 标准清洁和包装 (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | VCO® O 型圈面密封接头 |
| Connection 2 Size | 3/4 in. |
| Connection 2 Type | 世伟洛克® 卡套管接头 |
| Flow Restrictor | No |
| Lubricant | Dow Corning 111 |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
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
| 316L-4-VCO-1A | 316L 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/4 in. | 自动卡套管对焊 | View Product |
| SS-12-VCO-1-12 | 316 不锈钢 | 3/4 in. | VCO® O 型圈面密封接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-16-VCO-1 | 316 不锈钢 | 1 in. | VCO® O 型圈面密封接头 | 1 in. | 卡套管承插焊接 | View Product |
| SS-16-VCO-1-16 | 316 不锈钢 | 1 in. | VCO® O 型圈面密封接头 | 1 in. | 外螺纹 NPT | View Product |
| SS-4-VCO-1 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/4 in. | 卡套管承插焊接 | View Product |
| SS-4-VCO-1-2 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-4-VCO-1-4 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-4-VCO-1-4ST | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 7/16-20 in. | SAE/MS 直外螺纹 | View Product |
| SS-4-VCO-1-6ST | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 9/16-18 in. | SAE/MS 直外螺纹 | View Product |
| SS-4-VCO-1-BL | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封盲孔(未钻孔)本体 | - | - | View Product |
| SS-4-VCO-6-200 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-4-VCO-6-400 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-4-VCO-6-6M0 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6-VCO-1 | 316 不锈钢 | 3/8 in. | VCO® O 型圈面密封接头 | 3/8 in. | 卡套管承插焊接 | View Product |
| SS-8-VCO-1 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 1/2 in. | 卡套管承插焊接 | View Product |
| SS-8-VCO-1-6 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-8-VCO-1-6ST | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 9/16-18 in. | SAE/MS 直外螺纹 | View Product |
| SS-8-VCO-1-8 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8-VCO-1-BL | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封盲孔(未钻孔)本体 | - | - | View Product |
| SS-8-VCO-6-600 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8-VCO-6-810 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。