|
CF3M Stainless Steel Replacement Body Kit for 63 Series Ball Valve
Part #: C3M-C1AK-63
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Replacement BallSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
CF3M Stainless Steel Replacement Body Kit for 63 Series Ball Valve
Log in or Register to view price
Catalogs
Replacement Ball
1/8 至 2 in. 和 6 至 25 mm 口径, 不锈钢、碳钢和黄铜和特种合金材料, 通-断 (2 通) 阀和切换 (3 通) 阀, 补偿阀座设计, 活动负载的、两件式阀杆填料
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
40G, 40, 60, 83, H83 和 SK 系列球阀AFS 球阀 ■ 计算阀门操作扭矩 ■ 选择执行机构及相关部件 ■ 选择安装支架成套件
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
此文件对世伟洛克公司生产用于光伏行业的不锈钢产品进行了规定。此文件必须与产品目录、技术公告及报告一起使用,这样产品信 息才完整。此文件的应用仅限于与介质接触的系统部件。
这个阀杆替换套件必须与适当的60系列密封维修套件一 起使用; 按密封维修套件说明去除使用过的阀杆,并用这 个套件中的阀杆代替。
60 Series Flange Seal Installation
成套件包括: 标准紧固件 指示表(1) (螺栓或者柱头螺栓)(3) 黑色紧固件 阀杆螺母(2) (螺栓或者柱头螺栓)(1) 阀体螺母(8) 润滑剂(1) 材料安全数据表(1)
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
使阀门处于开位置。拆卸前记住手柄的位置,因为重新组装时手柄必须处于相同的位置以指示合适 的阀门流向; 使用扳手,去除阀杆螺母,阀杆弹簧,止动板,手柄和接地弹簧。将阀杆弹簧之外的所有零件放在一 边备用。记住手柄的位置,因为手柄必须被重新装到相同的位置。注:62系列不使用上部阀杆弹簧。
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Electric Actuator Installation
松开并去除8根阀体螺栓; 从法兰中移去中心阀体; 去除并丢弃两套法兰密封和阀座组件; 去除支撑环并置于一边以备后用。
Specifications
C3M-C1AK-63 — CF3M Stainless Steel Replacement Body Kit for 63 Series Ball Valve
| Attribute | Value |
|---|---|
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Series | 63 Series |
| eClass (4.1) | 37010631 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141600 |
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
| SS-3BK-62 | - | - | - | - | - | View Product |
| SS-3BK-63 | - | - | - | - | - | View Product |
| SS-3BK-65 | - | - | - | - | - | View Product |
| SS-3BK-67 | - | - | - | - | - | View Product |
| SS-3BK-68 | - | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.