text.skipToContent text.skipToNavigation

不锈钢 PTFE 密封快速接头管体,1.7 Cv,3/8 in. 内螺纹 NPT

Part #: SS-QTM4A-B-6PF

Specifications

Attribute Value
Air Inclusion 0.4 cm3
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
CV Maximum 1.7 - If coupled with a DESO stem, 1.8 - If coupled with a SESO stem
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 100 PSIG @ 70 °F /6.8 BAR @ 21 °C
Series QTM4
Spillage 0.2 cm3
Testing 0.4 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

不锈钢 PTFE 密封快速接头管体,1.7 Cv,3/8 in. 内螺纹 NPT

Part #: SS-QTM4A-B-6PF
View Catalog

Add To Favorites

Catalogs

Bodies
Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Specifications

SS-QTM4A-B-6PF — 不锈钢 PTFE 密封快速接头管体,1.7 Cv,3/8 in. 内螺纹 NPT

Attribute Value
Air Inclusion 0.4 cm3
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
CV Maximum 1.7 - If coupled with a DESO stem, 1.8 - If coupled with a SESO stem
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 100 PSIG @ 70 °F /6.8 BAR @ 21 °C
Series QTM4
Spillage 0.2 cm3
Testing 0.4 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs
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
Sales Drawing
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
M-QTM2A-B-4PF Alloy 400 1/4 in. Female NPT - - View Product
SS-QTM2A-B-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QTM2A-B-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QTM2A-B-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QTM2A-B-4PMK2 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QTM2A-B-4PMK5 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QTM2A-B-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QTM2A-B-6M0 Xylan®-Coated 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QTM2A-B-8M0K2 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product
SS-QTM2A-B-8M0K4 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product
SS-QTM4A-B-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QTM4A-B-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QTM4A-B-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QTM4A-B-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QTM8A-B-1210 Xylan®-Coated 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-QTM8A-B-12PF Xylan®-Coated 316 Stainless Steel 3/4 in. Female NPT - - View Product
SS-QTM8A-B-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-QTM8A-B-1610 Xylan®-Coated 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - View Product
SS-QTM8A-B-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - View Product
SS-QTM8A-B-16PM Xylan® 涂层 316 不锈钢 1 in. 外螺纹 NPT - - View Product
SS-QTM8A-B-810 Xylan® 涂层 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 - - View Product
SS-QTM8A-B-8PF Xylan® 涂层 316 不锈钢 1/2 in. 内螺纹 NPT - - View Product
SS-QTM8A-B-8PM Xylan® 涂层 316 不锈钢 1/2 in. 外螺纹 NPT - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.