text.skipToContent text.skipToNavigation

Stainless Steel PTFE Sealed Quick Connect Body, 3/8 in. Swagelok Tube Fitting (QTM2 Series)

Part #: SS-QTM2A-B-600

Specifications

Attribute Value
Air Inclusion 0.1 cm3
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.8 - If coupled with a DESO stem, 0.9 - If coupled with a SESO stem
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QTM2
Spillage 0.1 cm3
Testing 0.1 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel PTFE Sealed Quick Connect Body, 3/8 in. Swagelok Tube Fitting (QTM2 Series)

Part #: SS-QTM2A-B-600
View Catalog

Add To Favorites

Catalogs

Bodies
Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Specifications

SS-QTM2A-B-600 — Stainless Steel PTFE Sealed Quick Connect Body, 3/8 in. Swagelok Tube Fitting (QTM2 Series)

Attribute Value
Air Inclusion 0.1 cm3
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.8 - If coupled with a DESO stem, 0.9 - If coupled with a SESO stem
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QTM2
Spillage 0.1 cm3
Testing 0.1 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs
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
Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
M-QTM2A-B-4PF 400 合金 1/4 in. 内螺纹 NPT - - View Product
SS-QTM2A-B-400 Xylan® 涂层 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QTM2A-B-4PF Xylan® 涂层 316 不锈钢 1/4 in. 内螺纹 NPT - - View Product
SS-QTM2A-B-4PM Xylan® 涂层 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QTM2A-B-4PMK2 Xylan® 涂层 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QTM2A-B-4PMK5 Xylan® 涂层 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QTM2A-B-6M0 Xylan® 涂层 316 不锈钢 6 mm 世伟洛克® 卡套管接头 - - View Product
SS-QTM2A-B-8M0K2 Xylan® 涂层 316 不锈钢 8 mm 世伟洛克® 卡套管接头 - - View Product
SS-QTM2A-B-8M0K4 Xylan® 涂层 316 不锈钢 8 mm 世伟洛克® 卡套管接头 - - View Product
SS-QTM4A-B-400 Xylan® 涂层 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QTM4A-B-4PF Xylan® 涂层 316 不锈钢 1/4 in. 内螺纹 NPT - - View Product
SS-QTM4A-B-4PM Xylan® 涂层 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QTM4A-B-600 Xylan® 涂层 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 - - View Product
SS-QTM4A-B-6PF Xylan® 涂层 316 不锈钢 3/8 in. 内螺纹 NPT - - View Product
SS-QTM8A-B-1210 Xylan® 涂层 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QTM8A-B-12PF Xylan® 涂层 316 不锈钢 3/4 in. 内螺纹 NPT - - View Product
SS-QTM8A-B-12PM Xylan® 涂层 316 不锈钢 3/4 in. 外螺纹 NPT - - View Product
SS-QTM8A-B-1610 Xylan® 涂层 316 不锈钢 1 in. 世伟洛克® 卡套管接头 - - View Product
SS-QTM8A-B-16PF Xylan® 涂层 316 不锈钢 1 in. 内螺纹 NPT - - View Product
SS-QTM8A-B-16PM Xylan® 涂层 316 不锈钢 1 in. 外螺纹 NPT - - View Product
SS-QTM8A-B-810 Xylan® 涂层 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 - - View Product
SS-QTM8A-B-8PF Xylan® 涂层 316 不锈钢 1/2 in. 内螺纹 NPT - - View Product
SS-QTM8A-B-8PM Xylan® 涂层 316 不锈钢 1/2 in. 外螺纹 NPT - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.