|
Stainless Steel Full Flow Quick Connect Body, 11.5 Cv, 1/2 in. Male NPT
Part #: SS-QF8-B-8PM
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
BodiesAchieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Full Flow Quick Connect Body, 11.5 Cv, 1/2 in. Male NPT
Log in or Register to view price
Catalogs
Bodies
Features: Step-by-step identification procedure for threads and end connections.
在打开的管体和管茎上使用 管体和管茎保护器或者防尘 帽; 连接和打开时对准管体和管 茎使其处于一条直线上; 在室温下打开和连接快速接 头。
Specifications
SS-QF8-B-8PM — Stainless Steel Full Flow Quick Connect Body, 11.5 Cv, 1/2 in. Male NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Male NPT |
| CV Maximum | 11.5 - Coupled with a stem |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 100 PSIG @ 400 °F /6.8 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 6000 PSIG @ 70 °F /413 BAR @ 21 °C |
| Series | QF8 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
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
| B-QF12-B-12PF | 黄铜 | 3/4 in. | 内螺纹 NPT | - | - | View Product |
| B-QF4-B-4PF | 黄铜 | 1/4 in. | 内螺纹 NPT | - | - | View Product |
| B-QF4-B-4PM | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-QF8-B-8PF | 黄铜 | 1/2 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF12-B-1210 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF12-B-12PF | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF12-B-12PM | 316 不锈钢 | 3/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF16-B-1610 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF16-B-16PF | 316 不锈钢 | 1 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF16-B-16PM | 316 不锈钢 | 1 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF4-B-400 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF4-B-4FT | 316 不锈钢 | 1/4 in. | ISO 锥形内螺纹 | - | - | View Product |
| SS-QF4-B-4MS | 316 不锈钢 | 1/4 in. | ISO 平行外螺纹 | - | - | View Product |
| SS-QF4-B-4MT | 316 不锈钢 | 1/4 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-QF4-B-4PF | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF4-B-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QF4-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QF4-B-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QF4-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QF4-B-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-QF8-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QF8-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QF8-B-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QF8-B-8FS | 316 Stainless Steel | 1/2 in. | Female ISO/BSP Parallel | - | - | View Product |
| SS-QF8-B-8MS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread | - | - | View Product |
| SS-QF8-B-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.