|
Stainless Steel Full Flow Quick Connect Body, 1/2 in. Male ISO Parallel Thread (QF8 Series)
Part #: SS-QF8-B-8MS
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
BodiesAchieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Full Flow Quick Connect Body, 1/2 in. Male ISO Parallel Thread (QF8 Series)
Log in or Register to view price
Catalogs
Bodies
Features: Step-by-step identification procedure for threads and end connections.
在打开的管体和管茎上使用 管体和管茎保护器或者防尘 帽; 连接和打开时对准管体和管 茎使其处于一条直线上; 在室温下打开和连接快速接 头。
Specifications
SS-QF8-B-8MS — Stainless Steel Full Flow Quick Connect Body, 1/2 in. Male ISO Parallel Thread (QF8 Series)
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Male ISO Parallel Thread |
| CV Maximum | 11.5 - Coupled with a stem |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 100 PSIG @ 400 °F /6.8 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 6000 PSIG @ 70 °F /413 BAR @ 21 °C |
| Series | QF8 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
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
| B-QF12-B-12PF | 黄铜 | 3/4 in. | 内螺纹 NPT | - | - | View Product |
| B-QF4-B-4PF | 黄铜 | 1/4 in. | 内螺纹 NPT | - | - | View Product |
| B-QF4-B-4PM | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-QF8-B-8PF | 黄铜 | 1/2 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF12-B-1210 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF12-B-12PF | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF12-B-12PM | 316 不锈钢 | 3/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF16-B-1610 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF16-B-16PF | 316 不锈钢 | 1 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF16-B-16PM | 316 不锈钢 | 1 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF4-B-400 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF4-B-4FT | 316 不锈钢 | 1/4 in. | ISO 锥形内螺纹 | - | - | View Product |
| SS-QF4-B-4MS | 316 不锈钢 | 1/4 in. | ISO 平行外螺纹 | - | - | View Product |
| SS-QF4-B-4MT | 316 不锈钢 | 1/4 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-QF4-B-4PF | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF4-B-4PM | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF4-B-600 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF4-B-6M0 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF4-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QF4-B-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-QF8-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QF8-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QF8-B-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QF8-B-8FS | 316 Stainless Steel | 1/2 in. | Female ISO/BSP Parallel | - | - | View Product |
| SS-QF8-B-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
| SS-QF8-B-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.