|
P4T 系列旋塞阀用 PTFE 涂层碳氟化合物 FKM 旋塞更换成套件
Part #: SS-P4T-K9
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Replacement Plug KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Catalogs
Replacement Plug Kit
工作压力可达 3000 psig (206 bar); 世伟洛克® (Swagelok®) 卡套管接头和 NPT 及 ISO 锥管端接; 1/8 至 1/2 in. 和 6 至 12 mm 尺寸; 黄铜和 316 不锈钢材料.
Features: Step-by-step identification procedure for threads and end connections.
特点:限制对手动执行阀的使用;;锁定附件符合 OSHA 锁定/挂牌,Standard 29 CFR Part 1910.147,危险能源控制锁定;亮橙安全色可以提高能见度。也提供其它颜色。
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
选择合适的模板(P4T或者P6T)用模板为安装支架孔和中心孔的位置做记号。钻孔,直径和暗钉孔深度要求如模板所示。; 用安装支架包住阀体,然后将阀体的上部从板的后面穿过中心孔。; 用5/8 in. 的长 螺丝将安装支架联到板上。确保阀体的朝向符合要求,然后用3/32 in. 六角扳手拧螺丝直至拧紧。; 将指示标牌附在板前面,使单词OPEN位于阀体出口侧的上方。; 将手柄置于手柄联结器上,对准“平坦面”。用1/2 in.的长螺丝将手柄固定到联结器上。用3/32 in.六角扳手小心地拧紧螺丝直至手柄牢固。; 对准手柄盖和手柄,然后“咔”的一声将手柄盖扣在手柄上面。7. 测试阀门以确保能正常工作
安装尺寸大于1in.或者25mm的世伟洛克卡套管接头时请遵循本规范。
Specifications
SS-P4T-K9 — P4T 系列旋塞阀用 PTFE 涂层碳氟化合物 FKM 旋塞更换成套件
| Attribute | Value |
|---|---|
| Body Material | Fluorocarbon FKM |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Series | P4T Series |
| eClass (4.1) | 37010631 |
| eClass (5.1.4) | 37019901 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019901 |
| eClass (10.1) | 37019901 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
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
| SS-P6T-K9 | 碳氟 FKM | - | - | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。