|
316 Stainless Steel VCO O-Ring Face Seal Fitting, Male NPT Connector, 1/4 in. Female VCO Fitting x 1/4 in. MNPT
Part #: SS-4-WVCO-1-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GlandsProvides a secure, high-purity sealing interface for VCO assemblies, ensuring repeatable vacuum-tight performance in instrumentation systems. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel VCO O-Ring Face Seal Fitting, Male NPT Connector, 1/4 in. Female VCO Fitting x 1/4 in. MNPT
Log in or Register to view price
Catalogs
Glands
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-4-WVCO-1-4 — 316 Stainless Steel VCO O-Ring Face Seal Fitting, Male NPT Connector, 1/4 in. Female VCO Fitting x 1/4 in. MNPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | VCO® O-Ring Face Seal Gland |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| Lubricant | Dow Corning 111 |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
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
| 316L-4-VCO-3A | 316L 不锈钢 | 1/4 in. | VCO® O 型圈面密封接管 | 1/4 in. | 自动卡套管对焊 | View Product |
| 316L-8-VCO-3A | 316L 不锈钢 | 1/2 in. | VCO® O 型圈面密封接管 | 1/2 in. | 自动卡套管对焊 | View Product |
| SS-12-VCO-3 | 316 不锈钢 | 3/4 in. | VCO® O 型圈面密封接管 | 3/4 in. | 卡套管承插焊接 | View Product |
| SS-12-WVCO-1-12 | 316 不锈钢 | 3/4 in. | VCO® O 型圈面密封接管 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-12-WVCO-6-1210 | 316 不锈钢 | 3/4 in. | VCO® O 型圈面密封接管 | 3/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-16-VCO-3 | 316 不锈钢 | 1 in. | VCO® O 型圈面密封接管 | 1 in. | 卡套管承插焊接 | View Product |
| SS-2-VCO-3 | 316 不锈钢 | 1/8 in. | VCO® O 型圈面密封接管 | 1/8 in. | 卡套管承插焊接 | View Product |
| SS-4-VCO-3 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接管 | 1/4 in. | 卡套管承插焊接 | View Product |
| SS-4-VCO-3-4MTW | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接管 | 1/4 in. | 外焊 | View Product |
| SS-4-VCO-3-4TA | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接管 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-4-WVCO-1-4ST | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接管 | 7/16-20 in. | SAE/MS 直外螺纹 | View Product |
| SS-4-WVCO-6-400 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接管 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-4-WVCO-6-DF | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接管 | 1/4 in. | VCO® O 型圈面密封接头 | View Product |
| SS-4-WVCO-7-4 | 316 不锈钢 | 1/4 in. | VCO® O 型圈面密封接管 | 1/4 in. | 内螺纹 NPT | View Product |
| SS-6-VCO-3 | 316 不锈钢 | 3/8 in. | VCO® O 型圈面密封接管 | 3/8 in. | 卡套管承插焊接 | View Product |
| SS-8-VCO-3 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接管 | 1/2 in. | 卡套管承插焊接 | View Product |
| SS-8-VCO-3-6TA | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接管 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-8-VCO-3-8MTW | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接管 | 1/2 in. | 外焊 | View Product |
| SS-8-VCO-3-8TA | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接管 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-8-WVCO-1-8 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接管 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8-WVCO-6-600 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接管 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8-WVCO-6-810 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接管 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8-WVCO-6-DF | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接管 | 1/2 in. | VCO® O 型圈面密封接头 | View Product |
| SS-8-WVCO-7-8 | 316 不锈钢 | 1/2 in. | VCO® O 型圈面密封接管 | 1/2 in. | 内螺纹 NPT | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。