|
316 Stainless Steel VCR Face Seal Fitting, Male Weld Gland, 1/8 in. VCR x 1/8 in. Tube Size, 0.28 in. (7.1 mm) Ext
Part #: SS-2-VCR-3-2MTW
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GlandsGland for metal gasket face seal systems enables secure, high-integrity connections in ultra-high-purity and high-vacuum process environments. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
316 Stainless Steel VCR Face Seal Fitting, Male Weld Gland, 1/8 in. VCR x 1/8 in. Tube Size, 0.28 in. (7.1 mm) Ext
Log in or Register to view price
Catalogs
Glands
Features: Step-by-step identification procedure for threads and end connections.
此文件对世伟洛克公司生产用于光伏行业的不锈钢产品进行了规定。此文件必须与产品目录、技术公告及报告一起使用,这样产品信 息才完整。此文件的应用仅限于与介质接触的系统部件。
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Specifications
SS-2-VCR-3-2MTW — 316 Stainless Steel VCR Face Seal Fitting, Male Weld Gland, 1/8 in. VCR x 1/8 in. Tube Size, 0.28 in. (7.1 mm) Ext
| Attribute | Value |
|---|---|
| Body Material | 316 不锈钢 |
| Cleaning Process | 标准清洁和包装 (SC-10) |
| Connection 1 Size | 1/8 in. |
| Connection 1 Type | VCR® 金属垫片面密封盖 |
| Connection 2 Size | 1/8 in. |
| Connection 2 Type | 外焊 |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
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
| 6LV-12-VCR-3-12TB7-065P | 316L VAR | 3/4 in. | VCR® 金属垫片面密封盖 | 3/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-.60SR | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-.60SRP | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-1.19SR | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-1.19SRP | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-1.31SR | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-1.31SRP | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LVV-4-HVCR-3-1.19SRP | 316L VIM VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LVV-4-VCR-3-4TB2P | 316L VIM VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LVV-4-VCR-3-4TB7P | 316L VIM VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LVV-8-VCR-3-8TB3P | 316L VIM VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 卡套管对接焊接 | View Product |
| 6LVV-8-VCR-3-8TB7P | 316L VIM VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 卡套管对接焊接 | View Product |
| SS-10-VCR-3 | 316 不锈钢 | 5/8 in. | VCR® 金属垫片面密封盖 | 5/8 in. | 卡套管承插焊接 | View Product |
| SS-12-VCR-3 | 316 不锈钢 | 3/4 in. | VCR® 金属垫片面密封盖 | 3/4 in. | 卡套管承插焊接 | View Product |
| SS-12-VCR-3-12MTW | 316 不锈钢 | 3/4 in. | VCR® 金属垫片面密封盖 | 3/4 in. | 外焊 | View Product |
| SS-12-VCR-3-12TA | 316 不锈钢 | 3/4 in. | VCR® 金属垫片面密封盖 | 3/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-12-VCR-3-BL | 316 不锈钢 | 3/4 in. | 盲孔(未钻孔) VCR® 金属垫片面密封盖 | - | - | View Product |
| SS-16-VCR-3 | 316 不锈钢 | 1 in. | VCR® 金属垫片面密封盖 | 1 in. | 卡套管承插焊接 | View Product |
| SS-16-VCR-3-16MTW | 316 不锈钢 | 1 in. | VCR® 金属垫片面密封盖 | 1 in. | 外焊 | View Product |
| SS-1-VCR-3 | 316 不锈钢 | 1/16 in. | VCR® 金属垫片面密封盖 | 1/16 in. | 卡套管承插焊接 | View Product |
| SS-2-VCR-3 | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Socket Weld | View Product |
| SS-2-VCR-3-2TA | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Swagelok® Tube Adapter | View Product |
| SS-2-VCR-3-BL | 316 Stainless Steel | 1/8 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | View Product |
| SS-4-VCR-3 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Socket Weld | View Product |
| SS-4-VCR-3-2MTW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Male Weld | View Product |
| SS-4-VCR-3-2TSW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Socket Weld | View Product |
| SS-4-VCR-3-4MTW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Male Weld | View Product |
| SS-4-VCR-3-4TA | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4-VCR-3-6MTA | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-4-VCR-3-BL | 316 Stainless Steel | 1/4 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | View Product |
| SS-6-VCR-3 | 316 Stainless Steel | 3/8 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Socket Weld | View Product |
| SS-8-VCR-3 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Socket Weld | View Product |
| SS-8-VCR-3-4MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Male Weld | View Product |
| SS-8-VCR-3-4TSW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Socket Weld | View Product |
| SS-8-VCR-3-6MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Male Weld | View Product |
| SS-8-VCR-3-6TA | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-8-VCR-3-8MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Male Weld | View Product |
| SS-8-VCR-3-8TA | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8-VCR-3-BL | 316 Stainless Steel | 1/2 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。