|
316L VIM VAR VCR Fitting, TBW Gland, 1/2 in. VCR x 1/2 x 0.049 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned
Part #: 6LVV-8-VCR-3-8TB7P
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GlandsGland for metal gasket face seal systems enables secure, high-integrity connections in ultra-high-purity and high-vacuum process environments. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VIM VAR VCR Fitting, TBW Gland, 1/2 in. VCR x 1/2 x 0.049 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned
Log in or Register to view price
Catalogs
Glands
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
此文件对世伟洛克公司生产用于光伏行业的不锈钢产品进行了规定。此文件必须与产品目录、技术公告及报告一起使用,这样产品信 息才完整。此文件的应用仅限于与介质接触的系统部件。
Features: Step-by-step identification procedure for threads and end connections.
Specifications
6LVV-8-VCR-3-8TB7P — 316L VIM VAR VCR Fitting, TBW Gland, 1/2 in. VCR x 1/2 x 0.049 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned
| Attribute | Value |
|---|---|
| Body Material | 316L VIM VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | VCR® Metal Gasket Face Seal Gland |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Tube Butt Weld |
| Feature | Electropolished |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142610 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LV-12-VCR-3-12TB7-065P | 316L VAR | 3/4 in. | VCR® 金属垫片面密封盖 | 3/4 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-.60SR | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-.60SRP | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-1.19SR | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-1.19SRP | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-1.31SR | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LV-4-HVCR-3-1.31SRP | 316L VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LVV-4-HVCR-3-1.19SRP | 316L VIM VAR | 1/4 in. | 大流量 VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管对接焊接 | View Product |
| 6LVV-4-VCR-3-4TB2P | 316L VIM VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LVV-4-VCR-3-4TB7P | 316L VIM VAR | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LVV-8-VCR-3-8TB3P | 316L VIM VAR | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 卡套管对接焊接 | View Product |
| SS-10-VCR-3 | 316 不锈钢 | 5/8 in. | VCR® 金属垫片面密封盖 | 5/8 in. | 卡套管承插焊接 | View Product |
| SS-12-VCR-3 | 316 不锈钢 | 3/4 in. | VCR® 金属垫片面密封盖 | 3/4 in. | 卡套管承插焊接 | View Product |
| SS-12-VCR-3-12MTW | 316 不锈钢 | 3/4 in. | VCR® 金属垫片面密封盖 | 3/4 in. | 外焊 | View Product |
| SS-12-VCR-3-12TA | 316 不锈钢 | 3/4 in. | VCR® 金属垫片面密封盖 | 3/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-12-VCR-3-BL | 316 不锈钢 | 3/4 in. | 盲孔(未钻孔) VCR® 金属垫片面密封盖 | - | - | View Product |
| SS-16-VCR-3 | 316 不锈钢 | 1 in. | VCR® 金属垫片面密封盖 | 1 in. | 卡套管承插焊接 | View Product |
| SS-16-VCR-3-16MTW | 316 不锈钢 | 1 in. | VCR® 金属垫片面密封盖 | 1 in. | 外焊 | View Product |
| SS-1-VCR-3 | 316 不锈钢 | 1/16 in. | VCR® 金属垫片面密封盖 | 1/16 in. | 卡套管承插焊接 | View Product |
| SS-2-VCR-3 | 316 不锈钢 | 1/8 in. | VCR® 金属垫片面密封盖 | 1/8 in. | 卡套管承插焊接 | View Product |
| SS-2-VCR-3-2MTW | 316 不锈钢 | 1/8 in. | VCR® 金属垫片面密封盖 | 1/8 in. | 外焊 | View Product |
| SS-2-VCR-3-2TA | 316 不锈钢 | 1/8 in. | VCR® 金属垫片面密封盖 | 1/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-2-VCR-3-BL | 316 不锈钢 | 1/8 in. | 盲孔(未钻孔) VCR® 金属垫片面密封盖 | - | - | View Product |
| SS-4-VCR-3 | 316 不锈钢 | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管承插焊接 | View Product |
| SS-4-VCR-3-2MTW | 316 不锈钢 | 1/4 in. | VCR® 金属垫片面密封盖 | 1/8 in. | 外焊 | View Product |
| SS-4-VCR-3-2TSW | 316 不锈钢 | 1/4 in. | VCR® 金属垫片面密封盖 | 1/8 in. | 卡套管承插焊接 | View Product |
| SS-4-VCR-3-4MTW | 316 不锈钢 | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 外焊 | View Product |
| SS-4-VCR-3-4TA | 316 不锈钢 | 1/4 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-4-VCR-3-6MTA | 316 不锈钢 | 1/4 in. | VCR® 金属垫片面密封盖 | 6 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-4-VCR-3-BL | 316 不锈钢 | 1/4 in. | 盲孔(未钻孔) VCR® 金属垫片面密封盖 | - | - | View Product |
| SS-6-VCR-3 | 316 不锈钢 | 3/8 in. | VCR® 金属垫片面密封盖 | 3/8 in. | 卡套管承插焊接 | View Product |
| SS-8-VCR-3 | 316 不锈钢 | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 卡套管承插焊接 | View Product |
| SS-8-VCR-3-4MTW | 316 不锈钢 | 1/2 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 外焊 | View Product |
| SS-8-VCR-3-4TSW | 316 不锈钢 | 1/2 in. | VCR® 金属垫片面密封盖 | 1/4 in. | 卡套管承插焊接 | View Product |
| SS-8-VCR-3-6MTW | 316 不锈钢 | 1/2 in. | VCR® 金属垫片面密封盖 | 3/8 in. | 外焊 | View Product |
| SS-8-VCR-3-6TA | 316 不锈钢 | 1/2 in. | VCR® 金属垫片面密封盖 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-8-VCR-3-8MTW | 316 不锈钢 | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 外焊 | View Product |
| SS-8-VCR-3-8TA | 316 不锈钢 | 1/2 in. | VCR® 金属垫片面密封盖 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-8-VCR-3-BL | 316 不锈钢 | 1/2 in. | 盲孔(未钻孔) VCR® 金属垫片面密封盖 | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。