|
Stainless Steel Oval Latch Lock Handle Kit with Orange Sleeve for 63 Series Ball Valve (4-bolt designs)
零部件号:SS-51K-63LLK-OG
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
手柄成套件为您的世伟洛克阀门选择各种备件和附件。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
手柄成套件
1/8 至 2 in. 和 6 至 25 mm 口径, 不锈钢、碳钢和黄铜和特种合金材料, 通-断 (2 通) 阀和切换 (3 通) 阀, 补偿阀座设计, 活动负载的、两件式阀杆填料
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
只适用于3通:检验执行轴上的涂料点位置; 它应该朝向 线管连接; 从执行器上去除四个安装支架螺丝; 将安装支架置于执行器上,转动它直到墙面安装翼片位 置远离执行器的前部; 重装四个安装支架螺丝并拧紧到 20到30 in.·lb (2.3 到 3.4 N·m).
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
40G, 40, 60, 83, H83 和 SK 系列球阀AFS 球阀 ■ 计算阀门操作扭矩 ■ 选择执行机构及相关部件 ■ 选择安装支架成套件
打开阀门; 将阀门摆出侧的“C”位置的阀体紧固件拆除。(参见里面的示意图。); 拧松其余的阀体紧固件; 将中心阀体摆出并拆除O型圈密封、阀座、(以及60M系列上的背阀座)和阀座支撑环. 不要 清除这些零部件上的润滑剂. 放在一边以备复装。≠
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
工具清单; 六角扳手: 1/8 in., 9/64 in., 5/32 in., 3/16 in., 5/16 in.; 开口延伸工具: 5/16 in., 3/8 in., 7/16 in., 9/16 in., 5/8 in., 3/4 in., 11/16 in., 15/16 in.; 扭矩扳手,可以达到 700 in.·lbs (79.1 N·m, 806 cm·kg)
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
成套件包括: 标准紧固件 指示表(1) (螺栓或者柱头螺栓)(3) 黑色紧固件 阀杆螺母(2) (螺栓或者柱头螺栓)(1) 阀体螺母(8) 润滑剂(1) 材料安全数据表(1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
使阀门处于开位置。拆卸前记住手柄的位置,因为重新组装时手柄必须处于相同的位置以指示合适 的阀门流向; 使用扳手,去除阀杆螺母,阀杆弹簧,止动板,手柄和接地弹簧。将阀杆弹簧之外的所有零件放在一 边备用。记住手柄的位置,因为手柄必须被重新装到相同的位置。注:62系列不使用上部阀杆弹簧。
此文件对世伟洛克公司生产用于光伏行业的不锈钢产品进行了规定。此文件必须与产品目录、技术公告及报告一起使用,这样产品信 息才完整。此文件的应用仅限于与介质接触的系统部件。
规格
SS-51K-63LLK-OG — Stainless Steel Oval Latch Lock Handle Kit with Orange Sleeve for 63 Series Ball Valve (4-bolt designs)
| 属性 | 值 |
|---|---|
| 阀体材料 | Stainless Steel |
| 清洁工艺 | Standard Cleaning and Packaging (SC-10) |
| 针对系列 | 63 Series |
| 手柄颜色 | Stainless Steel with Orange Sleeve |
| 手柄类型 | Oval Latch Lock |
| eClass (4.1) | 37010631 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141616 |
类似产品
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。