|
316 不锈钢公称管接头,内外螺纹弯头,1/4 in. 外 ISO 锥形 x 1/4 in. 内 ISO 锥形螺纹
Part #: SS-4-SE-RT
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° ElbowsFacilitates sharp directional changes in tight spaces while maintaining robust sealing—ideal for compact, critical fluid system layouts. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
316 不锈钢公称管接头,内外螺纹弯头,1/4 in. 外 ISO 锥形 x 1/4 in. 内 ISO 锥形螺纹
Log in or Register to view price
Catalogs
90° Elbows
Facilitates sharp directional changes in tight spaces while maintaining robust sealing—ideal for compact, critical fluid system layouts.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-4-SE-RT — 316 不锈钢公称管接头,内外螺纹弯头,1/4 in. 外 ISO 锥形 x 1/4 in. 内 ISO 锥形螺纹
| Attribute | Value |
|---|---|
| Body Material | 316 不锈钢 |
| Cleaning Process | 标准清洁和包装 (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | ISO 锥形外螺纹 |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | ISO 锥形内螺纹 |
| Flow Restrictor | No |
| eClass (4.1) | 37020551 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40172807 |
| UNSPSC (11.0501) | 40142317 |
| UNSPSC (13.0601) | 40172807 |
| UNSPSC (15.1) | 40172807 |
| UNSPSC (17.1001) | 40172807 |
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
| B-12-SE | 黄铜 | 3/4 in. | 内螺纹 NPT | 3/4 in. | 外螺纹 NPT | View Product |
| B-4-SE | 黄铜 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| B-6-SE | 黄铜 | 3/8 in. | 内螺纹 NPT | 3/8 in. | 外螺纹 NPT | View Product |
| B-8-SE | 黄铜 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-12-SE | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | 3/4 in. | 外螺纹 NPT | View Product |
| SS-16-SE | 316 不锈钢 | 1 in. | 内螺纹 NPT | 1 in. | 外螺纹 NPT | View Product |
| SS-2-SE | 316 不锈钢 | 1/8 in. | 内螺纹 NPT | 1/8 in. | 外螺纹 NPT | View Product |
| SS-4-SE | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-6-SE | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | 3/8 in. | 外螺纹 NPT | View Product |
| SS-8-SE | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。