|
碳钢带衬垫夹卡套管支撑件,1/2 in. 卡套管尺寸
Part #: S-TBC8
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Cushioned Clamp Tube SupportsSupports provide channel-mounted tube support, dampen shock and vibration, and resist galvanic corrosion. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Catalogs
Cushioned Clamp Tube Supports
316 / 316L 和 304 / 304L 不锈钢; 标准仪表系统用卡套管; 1/8 至 2 in. 和 3 至 25 mm 尺寸; 标记指示尺寸、材料、规格和炉号
Specifications
S-TBC8 — 碳钢带衬垫夹卡套管支撑件,1/2 in. 卡套管尺寸
| Attribute | Value |
|---|---|
| Body Material | Carbon Steel |
| Tube OD | 1/2 in. |
| eClass (4.1) | 37020312 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40183002 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| SS-TBC12 | 316 不锈钢夹,带聚丙烯衬垫 | 3/4 in. | - | - | View Product |
| SS-TBC16 | 316 不锈钢夹,带聚丙烯衬垫 | 1 in. | - | - | View Product |
| SS-TBC4 | 316 不锈钢夹,带聚丙烯衬垫 | 1/4 in. | - | - | View Product |
| SS-TBC6 | 316 不锈钢夹,带聚丙烯衬垫 | 3/8 in. | - | - | View Product |
| SS-TBC8 | 316 不锈钢夹,带聚丙烯衬垫 | 1/2 in. | - | - | View Product |
| S-TBC12 | 碳钢 | 3/4 in. | - | - | View Product |
| S-TBC4 | 碳钢 | 1/4 in. | - | - | View Product |
| S-TBC6 | 碳钢 | 3/8 in. | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.