text.skipToContent text.skipToNavigation

不锈钢公称管接头,外螺纹接头,1/4 in. 外螺纹 NPT

Part #: SS-4-CN

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40173303
Close Nipples

Enables compact, inline pipe connections where space is limited—ideal for tight assemblies and critical fluid system continuity.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

不锈钢公称管接头,外螺纹接头,1/4 in. 外螺纹 NPT

Part #: SS-4-CN
View Catalog

Add To Favorites

Catalogs

Close Nipples

Enables compact, inline pipe connections where space is limited—ideal for tight assemblies and critical fluid system continuity.

Specifications

SS-4-CN — 不锈钢公称管接头,外螺纹接头,1/4 in. 外螺纹 NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40173303
Select a New Product with Similar Specs
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
Sales Drawing
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
SS-12-CN 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT View Product
SS-16-CN 316 不锈钢 1 in. 外螺纹 NPT 1 in. 外螺纹 NPT View Product
SS-2-CN 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT View Product
SS-6-CN 316 不锈钢 3/8 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT View Product
SS-8-CN 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.