text.skipToContent text.skipToNavigation

316L VAR High Purity Check Valve, 1/4 in. Tube Butt Weld, SC-01 Cleaned, 8 µin. (0.20 µm) Ra

Part #: 6LV-CW4BW4-P

Specifications

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/4 in.
Connection 2 Type Tube Butt Weld
Cracking Pressure 2 psi (0.14 bar, 0.014 MPa)
CV Maximum 0.55
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Seal Material Fluorocarbon FKM
Surface Finish Ra 8 µin
Testing No Optional Testing
Wetted Surface Roughness 8 μin. (0.20 μm) average, machine finished and electropolished
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27292001
eClass (6.1) 27292001
eClass (10.1) 27292001
UNSPSC (4.03) 40141609
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VAR High Purity Check Valve, 1/4 in. Tube Butt Weld, SC-01 Cleaned, 8 µin. (0.20 µm) Ra

Part #: 6LV-CW4BW4-P
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

6LV-CW4BW4-P — 316L VAR High Purity Check Valve, 1/4 in. Tube Butt Weld, SC-01 Cleaned, 8 µin. (0.20 µm) Ra

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/4 in.
Connection 2 Type Tube Butt Weld
Cracking Pressure 2 psi (0.14 bar, 0.014 MPa)
CV Maximum 0.55
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Seal Material Fluorocarbon FKM
Surface Finish Ra 8 µin
Testing No Optional Testing
Wetted Surface Roughness 8 μin. (0.20 μm) average, machine finished and electropolished
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27292001
eClass (6.1) 27292001
eClass (10.1) 27292001
UNSPSC (4.03) 40141609
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
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
6L-CW4FR4 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR View Product
6L-CW4FR4-P 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR View Product
6L-CW4FR4-VR4 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR View Product
6L-CW4FR4VR4-P 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 整体式外螺纹 VCR View Product
6L-CW4S4 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
6L-CW4VR4 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR View Product
6L-CW4VR4-EP 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR View Product
6L-CW4VR4-NE 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR View Product
6L-CW4VR4-P 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR View Product
6L-CW4VR4-PX 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR View Product
6L-CW4VR8 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR View Product
6L-CW4VR8-P 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR View Product
6LV-CW4BW4 316L VAR 1/4 in. 卡套管对接焊接 1/4 in. 卡套管对接焊接 View Product
6LV-CW4BW4-EP 316L VAR 1/4 in. 卡套管对接焊接 1/4 in. 卡套管对接焊接 View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.