text.skipToContent text.skipToNavigation

316L 不锈钢高纯度单向阀,1/2 in. 世伟洛克整体式外螺纹 VCR 接头,SC-01 清洁

Part #: 6L-CW4VR8-P

Specifications

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/2 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Connection 2 Size 1/2 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
Cracking Pressure 2 psi (0.14 bar, 0.014 MPa)
CV Maximum 0.7
Seal Material Fluorocarbon FKM
Wetted Surface Roughness 8 μin. (0.20 μm) average, machine finished and electropolished
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27292001
eClass (6.1) 27292001
eClass (10.1) 27292001
UNSPSC (4.03) 40141609
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L 不锈钢高纯度单向阀,1/2 in. 世伟洛克整体式外螺纹 VCR 接头,SC-01 清洁

Part #: 6L-CW4VR8-P
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

6L-CW4VR8-P — 316L 不锈钢高纯度单向阀,1/2 in. 世伟洛克整体式外螺纹 VCR 接头,SC-01 清洁

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/2 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Connection 2 Size 1/2 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
Cracking Pressure 2 psi (0.14 bar, 0.014 MPa)
CV Maximum 0.7
Seal Material Fluorocarbon FKM
Wetted Surface Roughness 8 μin. (0.20 μm) average, machine finished and electropolished
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27292001
eClass (6.1) 27292001
eClass (10.1) 27292001
UNSPSC (4.03) 40141609
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
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
6L-CW4FR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
6L-CW4FR4-P 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
6L-CW4FR4-VR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
6L-CW4FR4VR4-P 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Integral Male VCR View Product
6L-CW4S4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6L-CW4VR4 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR View Product
6L-CW4VR4-EP 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR View Product
6L-CW4VR4-NE 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR View Product
6L-CW4VR4-P 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR View Product
6L-CW4VR4-PX 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR View Product
6L-CW4VR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
6LV-CW4BW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LV-CW4BW4-EP 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LV-CW4BW4-P 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.