|
316L 不锈钢高纯度单向阀,1/4 in. 世伟洛克卡套管接头,SC-11 清洁
Part #: 6L-CW4S4
|
||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Fixed PressureControl back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L 不锈钢高纯度单向阀,1/4 in. 世伟洛克卡套管接头,SC-11 清洁
Log in or Register to view price
Catalogs
Fixed Pressure
全焊接设计可提供可靠的系统流体控制。 当压差不到 2 psig (0.14 bar) 时,即可产生正向流动。 当背压不到 2 psig (0.14 bar) 时阀即可关闭。
Features: Step-by-step identification procedure for threads and end connections.
此文件对世伟洛克公司生产用于光伏行业的不锈钢产品进行了规定。此文件必须与产品目录、技术公告及报告一起使用,这样产品信 息才完整。此文件的应用仅限于与介质接触的系统部件。
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
当焊接步骤中需要持续的吹扫气体流经阀门 时,吹扫气体的流动必须从进口到出口,因此阀 门将保持在开的位置; 如果轨道焊接操作较好的话,可以不需要散热 设备; 如果不确定,无论如何,这种做法有助于 防止内部部件的损坏。
安装尺寸大于1in.或者25mm的世伟洛克卡套管接头时请遵循本规范。
Specifications
6L-CW4S4 — 316L 不锈钢高纯度单向阀,1/4 in. 世伟洛克卡套管接头,SC-11 清洁
| Attribute | Value |
|---|---|
| Body Material | 316L Stainless Steel |
| Cleaning Process | Special Cleaning and Packaging (SC-11) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| Cracking Pressure | 2 psi (0.14 bar, 0.014 MPa) |
| CV Maximum | 0.55 |
| Room Temperature Pressure Rating | 3000 PSIG @ 100°F /206 BAR @ 37°C |
| Seal Material | Fluorocarbon FKM |
| Surface Finish | Ra 20 µin |
| Testing | No Optional Testing |
| Wetted Surface Roughness | 20 μin. (0.51 μm) average, machine finished |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27292001 |
| eClass (6.1) | 27292001 |
| eClass (10.1) | 27292001 |
| UNSPSC (4.03) | 40141609 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
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
| 6L-CW4FR4 | 316L 不锈钢 | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | View Product |
| 6L-CW4FR4-P | 316L 不锈钢 | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | View Product |
| 6L-CW4FR4-VR4 | 316L 不锈钢 | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| 6L-CW4FR4VR4-P | 316L 不锈钢 | 1/4 in. | 面密封(金属垫片)内螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR4 | 316L 不锈钢 | 1/4 in. | 整体式外螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR4-EP | 316L 不锈钢 | 1/4 in. | 整体式外螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR4-NE | 316L 不锈钢 | 1/4 in. | 整体式外螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR4-P | 316L 不锈钢 | 1/4 in. | 整体式外螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR4-PX | 316L 不锈钢 | 1/4 in. | 整体式外螺纹 VCR | 1/4 in. | 整体式外螺纹 VCR | View Product |
| 6L-CW4VR8 | 316L 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| 6L-CW4VR8-P | 316L 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| 6LV-CW4BW4 | 316L VAR | 1/4 in. | 卡套管对接焊接 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-CW4BW4-EP | 316L VAR | 1/4 in. | 卡套管对接焊接 | 1/4 in. | 卡套管对接焊接 | View Product |
| 6LV-CW4BW4-P | 316L VAR | 1/4 in. | 卡套管对接焊接 | 1/4 in. | 卡套管对接焊接 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.