text.skipToContent text.skipToNavigation

Stainless Steel Poppet Check Valve, Adjustable Pressure, 1/4 in. Swagelok Tube Fitting, 3 to 50 psig (0.21 to 3.5 bar)

Part #: SS-4CA-3

Specifications

Attribute Value
阀体材料 316 不锈钢
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 世伟洛克® 卡套管接头
接头 2 尺寸 1/4 in.
接头 2 类型 世伟洛克® 卡套管接头
开启压力 3 至 50 psi(0.21 至 3.5 bar,0.021 至 0.35 MPa)
Cv 最大值 0.37
O 型圈材料 碳氟 FKM
室温压力额定值 3000 PSIG @ 100 °F /206 BAR @ 37 °C
表面光洁度 标准
测试 无可选测试
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
可调压力

在一般用途和高纯度应用中凭借可提供一系列可调节和固定开启压力的世伟洛克单向阀控制回流。

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

Stainless Steel Poppet Check Valve, Adjustable Pressure, 1/4 in. Swagelok Tube Fitting, 3 to 50 psig (0.21 to 3.5 bar)

Part #: SS-4CA-3
View Catalog

Add To Favorites

Catalogs

可调压力
在一般用途和高纯度应用中凭借可提供一系列可调节和固定开启压力的世伟洛克单向阀控制回流。

Specifications

SS-4CA-3 — Stainless Steel Poppet Check Valve, Adjustable Pressure, 1/4 in. Swagelok Tube Fitting, 3 to 50 psig (0.21 to 3.5 bar)

Attribute Value
阀体材料 316 不锈钢
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 世伟洛克® 卡套管接头
接头 2 尺寸 1/4 in.
接头 2 类型 世伟洛克® 卡套管接头
开启压力 3 至 50 psi(0.21 至 3.5 bar,0.021 至 0.35 MPa)
Cv 最大值 0.37
O 型圈材料 碳氟 FKM
室温压力额定值 3000 PSIG @ 100 °F /206 BAR @ 37 °C
表面光洁度 标准
测试 无可选测试
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs
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
Sales Drawing
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
B-4CA-3 黄铜 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
B-4CPA2-150 黄铜 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
B-4CPA2-3 黄铜 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
B-4CPA2-350 黄铜 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
B-4CPA2-50 黄铜 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
B-4CPA4-3 黄铜 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
B-8CPA2-150 黄铜 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
B-8CPA2-50 黄铜 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-4CA-150 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-4CA-350 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-4CA-50 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-4CA-KZ-3 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-4CA-VCR-150 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CA-VCR-3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CA-VCR-50 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CPA2-150 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-350 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-RT-3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CPA2-RT-50 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CPA4-150 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CPA4-3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CPA4-50 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-6CA-MM-3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-8CA-MM-3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8CPA2-150 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-3 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-350 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-DR-50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-RT-3 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.