text.skipToContent text.skipToNavigation

黄铜 1 件式提升阀芯单向阀,可调节压力,1/2 in. MNPT,150 至 350 psig(10.4 至 24.2 bar)

Part #: B-8CPA2-150

Specifications

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Cracking Pressure 150 to 350 psi (10.4 to 24.2 bar, 1.04 to 2.42 MPa)
CV Maximum 1.2
O-Ring Material Buna N
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Adjustable Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

黄铜 1 件式提升阀芯单向阀,可调节压力,1/2 in. MNPT,150 至 350 psig(10.4 至 24.2 bar)

Part #: B-8CPA2-150
View Catalog

Add To Favorites

Catalogs

Adjustable Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

B-8CPA2-150 — 黄铜 1 件式提升阀芯单向阀,可调节压力,1/2 in. MNPT,150 至 350 psig(10.4 至 24.2 bar)

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Cracking Pressure 150 to 350 psi (10.4 to 24.2 bar, 1.04 to 2.42 MPa)
CV Maximum 1.2
O-Ring Material Buna N
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs
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
Sales Drawing
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
B-4CA-3 黄铜 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
B-4CPA2-150 黄铜 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
B-4CPA2-3 黄铜 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
B-4CPA2-350 黄铜 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
B-4CPA2-50 黄铜 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
B-4CPA4-3 黄铜 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
B-8CPA2-50 黄铜 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-4CA-150 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-4CA-3 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-4CA-350 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-4CA-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-KZ-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-VCR-150 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CA-VCR-3 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR View Product
SS-4CA-VCR-50 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR View Product
SS-4CPA2-150 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-350 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-RT-3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CPA2-RT-50 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CPA4-150 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CPA4-3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CPA4-50 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-6CA-MM-3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-8CA-MM-3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8CPA2-150 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-3 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-350 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-DR-50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-RT-3 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.