text.skipToContent text.skipToNavigation

世伟洛克 15 mm 卡套管接头用 316 不锈钢前卡套

Part #: SS-15M3-1

Specifications

Attribute Value
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 15 mm
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Front Ferrules

Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

世伟洛克 15 mm 卡套管接头用 316 不锈钢前卡套

Part #: SS-15M3-1
View Catalog

Add To Favorites

Catalogs

Front Ferrules

Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.

Specifications

SS-15M3-1 — 世伟洛克 15 mm 卡套管接头用 316 不锈钢前卡套

Attribute Value
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 15 mm
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
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
2507-1213-1 超级双相不锈钢 3/4 in. - - - View Product
2507-403-1 超级双相不锈钢 1/4 in. - - - View Product
2507-603-1 超级双相不锈钢 3/8 in. - - - View Product
2507-813-1 超级双相不锈钢 1/2 in. - - - View Product
6MO-813-1 6 钼 1/2 in. - - - View Product
825-403-1 825 合金 1/4 in. - - - View Product
B-203-1 黄铜 1/8 in. - - - View Product
B-403-1 黄铜 1/4 in. - - - View Product
B-603-1 黄铜 3/8 in. - - - View Product
HC-203-1 C-276 合金 1/8 in. - - - View Product
HC-403-1 C-276 合金 1/4 in. - - - View Product
HC-603-1 C-276 合金 3/8 in. - - - View Product
HC-813-1 C-276 合金 1/2 in. - - - View Product
INC-403-1 600 合金 1/4 in. - - - View Product
M-603-1 合金 400/R-405 3/8 in. - - - View Product
M-813-1 合金 400/R-405 1/2 in. - - - View Product
NY-1213-1 尼龙 3/4 in. - - - View Product
NY-1613-1 尼龙 1 in. - - - View Product
NY-403-1 尼龙 1/4 in. - - - View Product
NY-603-1 尼龙 3/8 in. - - - View Product
NY-813-1 尼龙 1/2 in. - - - View Product
PFA-423-1 PFA 1/4 in. - - - View Product
PFA-823-1 PFA 1/2 in. - - - View Product
S-1213-1 碳钢 3/4 in. - - - View Product
S-1613-1 碳钢 1 in. - - - View Product
SS-1013-1 316 不锈钢 5/8 in. - - - View Product
SS-103-1 316 不锈钢 1/16 in. - - - View Product
SS-103-1-B1000 316 不锈钢 1/16 in. - - - View Product
SS-10M3-1 316 不锈钢 10 mm - - - View Product
SS-1213-1 316 不锈钢 3/4 in. - - - View Product
SS-12M3-1 316 不锈钢 12 mm - - - View Product
SS-1413-1 316 不锈钢 7/8 in. - - - View Product
SS-14M3-1 316 不锈钢 14 mm - - - View Product
SS-1613-1 316 不锈钢 1 in. - - - View Product
SS-16M3-1 316 不锈钢 16 mm - - - View Product
SS-18M3-1 316 不锈钢 18 mm - - - View Product
SS-2003-1 316 不锈钢 1 1/4 英寸 - - - View Product
SS-203-1 316 不锈钢 1/8 in. - - - View Product
SS-20M3-1 316 不锈钢 20 mm - - - View Product
SS-22M3-1 316 不锈钢 22 mm - - - View Product
SS-2403-1 316 不锈钢 1 1/2 in. - - - View Product
SS-25M3-1 316 不锈钢 25 mm - - - View Product
SS-28M3-1 316 不锈钢 28 mm - - - View Product
SS-2M3-1 316 不锈钢 2 mm - - - View Product
SS-303-1 316 不锈钢 3/16 in. - - - View Product
SS-3203-1 316 不锈钢 2 in. - - - View Product
SS-3M3-1 316 不锈钢 3 mm - - - View Product
SS-403-1 316 不锈钢 1/4 in. - - - View Product
SS-4M3-1 316 不锈钢 4 mm - - - View Product
SS-503-1 316 不锈钢 5/16 in. - - - View Product
SS-603-1 316 不锈钢 3/8 in. - - - View Product
SS-6M3-1 316 不锈钢 6 mm - - - View Product
SS-813-1 316 不锈钢 1/2 in. - - - View Product
SS-8M3-1 316 不锈钢 8 mm - - - View Product
T-1213-1 PTFE 3/4 in. - - - View Product
T-12M3-1 PTFE 12 mm - - - View Product
T-1613-1 PTFE 1 in. - - - View Product
T-203-1 PTFE 1/8 in. - - - View Product
T-303-1 PTFE 3/16 in. - - - View Product
T-3M3-1 PTFE 3 mm - - - View Product
T-403-1 PTFE 1/4 in. - - - View Product
T-503-1 PTFE 5/16 in. - - - View Product
T-6M3-1 PTFE 6 mm - - - View Product
T-813-1 PTFE 1/2 in. - - - View Product
T-8M3-1 PTFE 8 mm - - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.