text.skipToContent text.skipToNavigation

Carbon Steel Front Ferrule for 1 in. Swagelok Tube Fitting

Part #: S-1613-1

Specifications

Attribute Value
阀体材料 Carbon Steel
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 1 in.
流量限制器 否
eClass (4.1) 37020708
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
前卡套

具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Carbon Steel Front Ferrule for 1 in. Swagelok Tube Fitting

Part #: S-1613-1
View Catalog

Add To Favorites

Catalogs

前卡套
具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。

Specifications

S-1613-1 — Carbon Steel Front Ferrule for 1 in. Swagelok Tube Fitting

Attribute Value
阀体材料 Carbon Steel
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 1 in.
流量限制器 否
eClass (4.1) 37020708
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Select a New Product with Similar Specs
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
Sales Drawing
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
2507-1213-1 超级双相不锈钢 3/4 in. - - - View Product
2507-403-1 超级双相不锈钢 1/4 in. - - - View Product
2507-603-1 超级双相不锈钢 3/8 in. - - - View Product
2507-813-1 超级双相不锈钢 1/2 in. - - - View Product
6MO-813-1 6 钼 1/2 in. - - - View Product
825-403-1 825 合金 1/4 in. - - - View Product
B-203-1 黄铜 1/8 in. - - - View Product
B-403-1 黄铜 1/4 in. - - - View Product
B-603-1 黄铜 3/8 in. - - - View Product
HC-203-1 C-276 合金 1/8 in. - - - View Product
HC-403-1 C-276 合金 1/4 in. - - - View Product
HC-603-1 C-276 合金 3/8 in. - - - View Product
HC-813-1 C-276 合金 1/2 in. - - - View Product
INC-403-1 600 合金 1/4 in. - - - View Product
M-603-1 合金 400/R-405 3/8 in. - - - View Product
M-813-1 合金 400/R-405 1/2 in. - - - View Product
NY-1213-1 尼龙 3/4 in. - - - View Product
NY-1613-1 尼龙 1 in. - - - View Product
NY-403-1 尼龙 1/4 in. - - - View Product
NY-603-1 尼龙 3/8 in. - - - View Product
NY-813-1 尼龙 1/2 in. - - - View Product
PFA-423-1 PFA 1/4 in. - - - View Product
PFA-823-1 PFA 1/2 in. - - - View Product
S-1213-1 碳钢 3/4 in. - - - View Product
SS-1013-1 316 不锈钢 5/8 in. - - - View Product
SS-103-1 316 不锈钢 1/16 in. - - - View Product
SS-103-1-B1000 316 不锈钢 1/16 in. - - - View Product
SS-10M3-1 316 不锈钢 10 mm - - - View Product
SS-1213-1 316 不锈钢 3/4 in. - - - View Product
SS-12M3-1 316 不锈钢 12 mm - - - View Product
SS-1413-1 316 不锈钢 7/8 in. - - - View Product
SS-14M3-1 316 不锈钢 14 mm - - - View Product
SS-15M3-1 316 不锈钢 15 mm - - - View Product
SS-1613-1 316 不锈钢 1 in. - - - View Product
SS-16M3-1 316 不锈钢 16 mm - - - View Product
SS-18M3-1 316 不锈钢 18 mm - - - View Product
SS-2003-1 316 不锈钢 1 1/4 英寸 - - - View Product
SS-203-1 316 不锈钢 1/8 in. - - - View Product
SS-20M3-1 316 不锈钢 20 mm - - - View Product
SS-22M3-1 316 不锈钢 22 mm - - - View Product
SS-2403-1 316 不锈钢 1 1/2 in. - - - View Product
SS-25M3-1 316 不锈钢 25 mm - - - View Product
SS-28M3-1 316 不锈钢 28 mm - - - View Product
SS-2M3-1 316 不锈钢 2 mm - - - View Product
SS-303-1 316 不锈钢 3/16 in. - - - View Product
SS-3203-1 316 不锈钢 2 in. - - - View Product
SS-3M3-1 316 不锈钢 3 mm - - - View Product
SS-403-1 316 不锈钢 1/4 in. - - - View Product
SS-4M3-1 316 不锈钢 4 mm - - - View Product
SS-503-1 316 不锈钢 5/16 in. - - - View Product
SS-603-1 316 不锈钢 3/8 in. - - - View Product
SS-6M3-1 316 不锈钢 6 mm - - - View Product
SS-813-1 316 不锈钢 1/2 in. - - - View Product
SS-8M3-1 316 不锈钢 8 mm - - - View Product
T-1213-1 PTFE 3/4 in. - - - View Product
T-12M3-1 PTFE 12 mm - - - View Product
T-1613-1 PTFE 1 in. - - - View Product
T-203-1 PTFE 1/8 in. - - - View Product
T-303-1 PTFE 3/16 in. - - - View Product
T-3M3-1 PTFE 3 mm - - - View Product
T-403-1 PTFE 1/4 in. - - - View Product
T-503-1 PTFE 5/16 in. - - - View Product
T-6M3-1 PTFE 6 mm - - - View Product
T-813-1 PTFE 1/2 in. - - - View Product
T-8M3-1 PTFE 8 mm - - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.