|
1/2 in. 用 6-钼合金前卡套世伟洛克卡套管接头
Part #: 6MO-813-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Front FerrulesFront ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Catalogs
Front Ferrules
Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.
可用于尺寸为 1/16 至 2 in. 和 2 至 50 mm 的卡套管, 首次安装后具有一致的可检测性, 易于拆开和重新紧固, 有各种材料和结构
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
6MO-813-1 — 1/2 in. 用 6-钼合金前卡套世伟洛克卡套管接头
| Attribute | Value |
|---|---|
| Body Material | 6-Moly |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Flow Restrictor | No |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 27121703 |
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
| 2507-1213-1 | 超级双相不锈钢 | 3/4 in. | - | - | - | View Product |
| 2507-403-1 | 超级双相不锈钢 | 1/4 in. | - | - | - | View Product |
| 2507-603-1 | 超级双相不锈钢 | 3/8 in. | - | - | - | View Product |
| 2507-813-1 | 超级双相不锈钢 | 1/2 in. | - | - | - | View Product |
| 825-403-1 | 825 合金 | 1/4 in. | - | - | - | View Product |
| B-203-1 | 黄铜 | 1/8 in. | - | - | - | View Product |
| B-403-1 | 黄铜 | 1/4 in. | - | - | - | View Product |
| B-603-1 | 黄铜 | 3/8 in. | - | - | - | View Product |
| HC-203-1 | C-276 合金 | 1/8 in. | - | - | - | View Product |
| HC-403-1 | C-276 合金 | 1/4 in. | - | - | - | View Product |
| HC-603-1 | C-276 合金 | 3/8 in. | - | - | - | View Product |
| HC-813-1 | C-276 合金 | 1/2 in. | - | - | - | View Product |
| INC-403-1 | 600 合金 | 1/4 in. | - | - | - | View Product |
| M-603-1 | 合金 400/R-405 | 3/8 in. | - | - | - | View Product |
| M-813-1 | 合金 400/R-405 | 1/2 in. | - | - | - | View Product |
| NY-1213-1 | 尼龙 | 3/4 in. | - | - | - | View Product |
| NY-1613-1 | 尼龙 | 1 in. | - | - | - | View Product |
| NY-403-1 | 尼龙 | 1/4 in. | - | - | - | View Product |
| NY-603-1 | 尼龙 | 3/8 in. | - | - | - | View Product |
| NY-813-1 | 尼龙 | 1/2 in. | - | - | - | View Product |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | View Product |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | View Product |
| S-1213-1 | 碳钢 | 3/4 in. | - | - | - | View Product |
| S-1613-1 | 碳钢 | 1 in. | - | - | - | View Product |
| SS-1013-1 | 316 不锈钢 | 5/8 in. | - | - | - | View Product |
| SS-103-1 | 316 不锈钢 | 1/16 in. | - | - | - | View Product |
| SS-103-1-B1000 | 316 不锈钢 | 1/16 in. | - | - | - | View Product |
| SS-10M3-1 | 316 不锈钢 | 10 mm | - | - | - | View Product |
| SS-1213-1 | 316 不锈钢 | 3/4 in. | - | - | - | View Product |
| SS-12M3-1 | 316 不锈钢 | 12 mm | - | - | - | View Product |
| SS-1413-1 | 316 不锈钢 | 7/8 in. | - | - | - | View Product |
| SS-14M3-1 | 316 不锈钢 | 14 mm | - | - | - | View Product |
| SS-15M3-1 | 316 不锈钢 | 15 mm | - | - | - | View Product |
| SS-1613-1 | 316 不锈钢 | 1 in. | - | - | - | View Product |
| SS-16M3-1 | 316 不锈钢 | 16 mm | - | - | - | View Product |
| SS-18M3-1 | 316 不锈钢 | 18 mm | - | - | - | View Product |
| SS-2003-1 | 316 不锈钢 | 1 1/4 英寸 | - | - | - | View Product |
| SS-203-1 | 316 不锈钢 | 1/8 in. | - | - | - | View Product |
| SS-20M3-1 | 316 不锈钢 | 20 mm | - | - | - | View Product |
| SS-22M3-1 | 316 不锈钢 | 22 mm | - | - | - | View Product |
| SS-2403-1 | 316 不锈钢 | 1 1/2 in. | - | - | - | View Product |
| SS-25M3-1 | 316 不锈钢 | 25 mm | - | - | - | View Product |
| SS-28M3-1 | 316 不锈钢 | 28 mm | - | - | - | View Product |
| SS-2M3-1 | 316 不锈钢 | 2 mm | - | - | - | View Product |
| SS-303-1 | 316 不锈钢 | 3/16 in. | - | - | - | View Product |
| SS-3203-1 | 316 不锈钢 | 2 in. | - | - | - | View Product |
| SS-3M3-1 | 316 不锈钢 | 3 mm | - | - | - | View Product |
| SS-403-1 | 316 不锈钢 | 1/4 in. | - | - | - | View Product |
| SS-4M3-1 | 316 不锈钢 | 4 mm | - | - | - | View Product |
| SS-503-1 | 316 不锈钢 | 5/16 in. | - | - | - | View Product |
| SS-603-1 | 316 不锈钢 | 3/8 in. | - | - | - | View Product |
| SS-6M3-1 | 316 不锈钢 | 6 mm | - | - | - | View Product |
| SS-813-1 | 316 不锈钢 | 1/2 in. | - | - | - | View Product |
| SS-8M3-1 | 316 不锈钢 | 8 mm | - | - | - | View Product |
| T-1213-1 | PTFE | 3/4 in. | - | - | - | View Product |
| T-12M3-1 | PTFE | 12 mm | - | - | - | View Product |
| T-1613-1 | PTFE | 1 in. | - | - | - | View Product |
| T-203-1 | PTFE | 1/8 in. | - | - | - | View Product |
| T-303-1 | PTFE | 3/16 in. | - | - | - | View Product |
| T-3M3-1 | PTFE | 3 mm | - | - | - | View Product |
| T-403-1 | PTFE | 1/4 in. | - | - | - | View Product |
| T-503-1 | PTFE | 5/16 in. | - | - | - | View Product |
| T-6M3-1 | PTFE | 6 mm | - | - | - | View Product |
| T-813-1 | PTFE | 1/2 in. | - | - | - | View Product |
| T-8M3-1 | PTFE | 8 mm | - | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。