|
Multi-Purpose Push-On Hose, 1/4 in. Hose Size, Green
Part #: PB-4-GR
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
PB Series Rubber HoseFind Swagelok rubber core hoses with rayon fiber reinforcement for your compressed air, oil transfer, and other general applications. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Multi-Purpose Push-On Hose, 1/4 in. Hose Size, Green
Log in or Register to view price
Catalogs
PB Series Rubber Hose
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
Features: Step-by-step identification procedure for threads and end connections.
Specifications
PB-4-GR — Multi-Purpose Push-On Hose, 1/4 in. Hose Size, Green
| Attribute | Value |
|---|---|
| Body Material | Buna N |
| Hose Color | Green |
| Hose Length | Determined by your authorized Sales and Service Center |
| Hose Size | 1/4 in. |
| Maximum Temperature, °F (°C) | 200 (93) |
| Minimum Temperature, °F (°C) | -40 (-40) |
| eClass (4.1) | 37110105 |
| eClass (5.1.4) | 37110190 |
| eClass (6.0) | 37110100 |
| eClass (6.1) | 37110100 |
| eClass (10.1) | 37110100 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142000 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
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
| K-PB-16-RD | 丁腈橡胶 | - | - | - | - | View Product |
| PB-12 | 丁腈橡胶 | - | - | - | - | View Product |
| PB-12-250 | 丁腈橡胶 | - | - | - | - | View Product |
| PB-12-BK | 丁腈橡胶 | - | - | - | - | View Product |
| PB-12-GY | 丁腈橡胶 | - | - | - | - | View Product |
| PB-12-RD | 丁腈橡胶 | - | - | - | - | View Product |
| PB-16 | 丁腈橡胶 | - | - | - | - | View Product |
| PB-4 | 丁腈橡胶 | - | - | - | - | View Product |
| PB-4-250 | 丁腈橡胶 | - | - | - | - | View Product |
| PB-4-BK | 丁腈橡胶 | - | - | - | - | View Product |
| PB-4-GY | 丁腈橡胶 | - | - | - | - | View Product |
| PB-4-RD | 丁腈橡胶 | - | - | - | - | View Product |
| PB-6 | 丁腈橡胶 | - | - | - | - | View Product |
| PB-6-250 | 丁腈橡胶 | - | - | - | - | View Product |
| PB-6-BK | 丁腈橡胶 | - | - | - | - | View Product |
| PB-6-GR | 丁腈橡胶 | - | - | - | - | View Product |
| PB-6-RD | 丁腈橡胶 | - | - | - | - | View Product |
| PB-6-YW | 丁腈橡胶 | - | - | - | - | View Product |
| PB-8 | 丁腈橡胶 | - | - | - | - | View Product |
| PB-8-250 | 丁腈橡胶 | - | - | - | - | View Product |
| PB-8-BK | 丁腈橡胶 | - | - | - | - | View Product |
| PB-8-GR | 丁腈橡胶 | - | - | - | - | View Product |
| PB-8-GY | 丁腈橡胶 | - | - | - | - | View Product |
| PB-8-RD | 丁腈橡胶 | - | - | - | - | View Product |
| PB-8-YW | 丁腈橡胶 | - | - | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。