text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.5 Cv, 3/8 in. Swagelok Tube Fitting

Part #: SS-QC6-D-600

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.5 - If coupled with a standard or reverse flow body
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 1500 PSIG @ 70 °F /103 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC6
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.5 Cv, 3/8 in. Swagelok Tube Fitting

Part #: SS-QC6-D-600
View Catalog

Add To Favorites

Catalogs

DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC6-D-600 — Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.5 Cv, 3/8 in. Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.5 - If coupled with a standard or reverse flow body
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 1500 PSIG @ 70 °F /103 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC6
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-D-400 黄铜 1/4 in. 世伟洛克® 卡套管接头 - - View Product
B-QC4-D-4PF 黄铜 1/4 in. 内螺纹 NPT - - View Product
B-QC4-D-4PM 黄铜 1/4 in. 外螺纹 NPT - - View Product
B-QC4-D-6M0 黄铜 6 mm 世伟洛克® 卡套管接头 - - View Product
B-QC6-D-4PF 黄铜 1/4 in. 内螺纹 NPT - - View Product
B-QC6-D-4PM 黄铜 1/4 in. 外螺纹 NPT - - View Product
B-QC6-D-600 黄铜 3/8 in. 世伟洛克® 卡套管接头 - - View Product
B-QC6-D-6PM 黄铜 3/8 in. 外螺纹 NPT - - View Product
B-QC8-D-810 黄铜 1/2 in. 世伟洛克® 卡套管接头 - - View Product
B-QC8-D-8PF 黄铜 1/2 in. 内螺纹 NPT - - View Product
B-QC8-D-8PM 黄铜 1/2 in. 外螺纹 NPT - - View Product
SS-QC4-D-200 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-2PF 316 不锈钢 1/8 in. 内螺纹 NPT - - View Product
SS-QC4-D-2PM 316 不锈钢 1/8 in. 外螺纹 NPT - - View Product
SS-QC4-D-400 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-400K1 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-400K2 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-400K3 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-400K4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-400K5 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-400KZ 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-4MT 316 不锈钢 1/4 in. ISO 锥形外螺纹 - - View Product
SS-QC4-D-4PF 316 不锈钢 1/4 in. 内螺纹 NPT - - View Product
SS-QC4-D-4PFK5 316 不锈钢 1/4 in. 内螺纹 NPT - - View Product
SS-QC4-D-4PFKZ 316 不锈钢 1/4 in. 内螺纹 NPT - - View Product
SS-QC4-D-4PM 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QC4-D-4PMK2 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QC4-D-4PMK3 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QC4-D-4PMKZ 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QC4-D-6M0 316 不锈钢 6 mm 世伟洛克® 卡套管接头 - - View Product
SS-QC4-D-6M0K1 316 不锈钢 6 mm 世伟洛克® 卡套管接头 - - View Product
SS-QC6-D-10M0 316 不锈钢 10 mm 世伟洛克® 卡套管接头 - - View Product
SS-QC6-D-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC6-D-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC6-D-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-D-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-D-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC6-DC-6HC 316 Stainless Steel 3/8 in. Hose Connector - - View Product
SS-QC8-D-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-D-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-D-810K1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-D-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QC8-D-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-D-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.