text.skipToContent text.skipToNavigation

Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 4.4 Cv, 1/2 in. Female NPT

零部件号:SS-QTM8-D-8PF

规格

属性 值
阀体材料 Xylan®-Coated 316 Stainless Steel
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 1/2 in.
接头 1 类型 Female NPT
Cv 最大值 4.4 - If coupled with a standard body
润滑剂 Krytox 240AC Grease
O 型圈材料 PTFE
室温时断开的压力额定值 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
压力温度额定值(连接和断开) 50 PSIG @ 70 °F /3.4 BAR @ 21 °C
系列 QTM8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO 管茎

世伟洛克 PTFE 密封快速接头提高了系统的完整性,它具有用于保护的凹陷密封,并且在化学上与危险应用场合中使用的许多物质兼容。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 4.4 Cv, 1/2 in. Female NPT

零部件号:SS-QTM8-D-8PF
查看产品目录

添加到收藏夹

目录

DESO 管茎
世伟洛克 PTFE 密封快速接头提高了系统的完整性,它具有用于保护的凹陷密封,并且在化学上与危险应用场合中使用的许多物质兼容。

规格

SS-QTM8-D-8PF — Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 4.4 Cv, 1/2 in. Female NPT

属性 值
阀体材料 Xylan®-Coated 316 Stainless Steel
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 1/2 in.
接头 1 类型 Female NPT
Cv 最大值 4.4 - If coupled with a standard body
润滑剂 Krytox 240AC Grease
O 型圈材料 PTFE
室温时断开的压力额定值 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
压力温度额定值(连接和断开) 50 PSIG @ 70 °F /3.4 BAR @ 21 °C
系列 QTM8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-QTM2-D-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - 查看产品
SS-QTM2-D-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - 查看产品
SS-QTM2-D-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-QTM2-D-4PMK2 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-QTM2-D-4PMK3 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-QTM2-D-4PMK5 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-QTM2-D-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - 查看产品
SS-QTM2-D-6M0 Xylan®-Coated 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - 查看产品
SS-QTM2-D-8M0K2 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - 查看产品
SS-QTM2-D-8M0K4 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - 查看产品
SS-QTM4-D-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - 查看产品
SS-QTM4-D-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-QTM4-D-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - 查看产品
SS-QTM8-D-1210 Xylan®-Coated 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - 查看产品
SS-QTM8-D-12PF Xylan®-Coated 316 Stainless Steel 3/4 in. Female NPT - - 查看产品
SS-QTM8-D-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - 查看产品
SS-QTM8-D-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - 查看产品
SS-QTM8-D-16PM Xylan®-Coated 316 Stainless Steel 1 in. Male NPT - - 查看产品
SS-QTM8-D-810 Xylan®-Coated 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - 查看产品
SS-QTM8-D-8PM Xylan®-Coated 316 Stainless Steel 1/2 in. Male NPT - - 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面