|
Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 1.6 Cv, 3/8 in. Swagelok Tube Fitting
Part #: SS-QTM4-D-600
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
DESO StemsEnhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 1.6 Cv, 3/8 in. Swagelok Tube Fitting
Log in or Register to view price
Catalogs
DESO Stems
Features: Step-by-step identification procedure for threads and end connections.
QTM Series Quick-Connects Operation Instructions
QTM Series Quick-Connects Operation Instructions
Specifications
SS-QTM4-D-600 — Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 1.6 Cv, 3/8 in. Swagelok Tube Fitting
| Attribute | Value |
|---|---|
| Body Material | Xylan®-Coated 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 1.6 - If coupled with a standard body |
| Lubricant | Krytox 240AC Grease |
| O-Ring Material | PTFE |
| Pressure Rating Uncoupled at Room Temp | 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 100 PSIG @ 70 °F /6.8 BAR @ 21 °C |
| Series | QTM4 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37110302 |
| eClass (10.1) | 37110302 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-QTM2-D-400 | Xylan® 涂层 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM2-D-4PF | Xylan® 涂层 316 不锈钢 | 1/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QTM2-D-4PM | Xylan® 涂层 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM2-D-4PMK2 | Xylan® 涂层 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM2-D-4PMK3 | Xylan® 涂层 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM2-D-4PMK5 | Xylan® 涂层 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM2-D-600 | Xylan® 涂层 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM2-D-6M0 | Xylan® 涂层 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM2-D-8M0K2 | Xylan® 涂层 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM2-D-8M0K4 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM4-D-400 | Xylan® 涂层 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM4-D-4PM | Xylan® 涂层 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM8-D-1210 | Xylan® 涂层 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM8-D-12PF | Xylan® 涂层 316 不锈钢 | 3/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QTM8-D-12PM | Xylan® 涂层 316 不锈钢 | 3/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM8-D-16PF | Xylan® 涂层 316 不锈钢 | 1 in. | 内螺纹 NPT | - | - | View Product |
| SS-QTM8-D-16PM | Xylan® 涂层 316 不锈钢 | 1 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM8-D-810 | Xylan® 涂层 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM8-D-8PF | Xylan® 涂层 316 不锈钢 | 1/2 in. | 内螺纹 NPT | - | - | View Product |
| SS-QTM8-D-8PM | Xylan® 涂层 316 不锈钢 | 1/2 in. | 外螺纹 NPT | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。