|
Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 8 mm Swagelok Tube Fitting, Orange Key (QTM2 Series)
Part #: SS-QTM2-D-8M0K2
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
DESO StemsEnhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 8 mm Swagelok Tube Fitting, Orange Key (QTM2 Series)
Log in or Register to view price
Catalogs
DESO Stems
Features: Step-by-step identification procedure for threads and end connections.
QTM Series Quick-Connects Operation Instructions
QTM Series Quick-Connects Operation Instructions
Specifications
SS-QTM2-D-8M0K2 — Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 8 mm Swagelok Tube Fitting, Orange Key (QTM2 Series)
| Attribute | Value |
|---|---|
| Body Material | Xylan®-Coated 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 8 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.8 - If coupled with a standard body |
| Lubricant | Krytox 240AC Grease |
| O-Ring Material | PTFE |
| Pressure Rating Uncoupled at Room Temp | 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Series | QTM2 |
| Special Sleeve | Orange Keyed Sleeve |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 40141721 |
| UNSPSC (11.0501) | 31163101 |
| UNSPSC (13.0601) | 31163101 |
| UNSPSC (15.1) | 31163101 |
| UNSPSC (17.1001) | 31163101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-QTM2-D-400 | Xylan® 涂层 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM2-D-4PF | Xylan® 涂层 316 不锈钢 | 1/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QTM2-D-4PM | Xylan® 涂层 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM2-D-4PMK2 | Xylan® 涂层 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM2-D-4PMK3 | Xylan® 涂层 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM2-D-4PMK5 | Xylan® 涂层 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM2-D-600 | Xylan® 涂层 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM2-D-6M0 | Xylan® 涂层 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM2-D-8M0K4 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM4-D-400 | Xylan® 涂层 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM4-D-4PM | Xylan® 涂层 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM4-D-600 | Xylan® 涂层 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM8-D-1210 | Xylan® 涂层 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM8-D-12PF | Xylan® 涂层 316 不锈钢 | 3/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QTM8-D-12PM | Xylan® 涂层 316 不锈钢 | 3/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM8-D-16PF | Xylan® 涂层 316 不锈钢 | 1 in. | 内螺纹 NPT | - | - | View Product |
| SS-QTM8-D-16PM | Xylan® 涂层 316 不锈钢 | 1 in. | 外螺纹 NPT | - | - | View Product |
| SS-QTM8-D-810 | Xylan® 涂层 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QTM8-D-8PF | Xylan® 涂层 316 不锈钢 | 1/2 in. | 内螺纹 NPT | - | - | View Product |
| SS-QTM8-D-8PM | Xylan® 涂层 316 不锈钢 | 1/2 in. | 外螺纹 NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.