text.skipToContent text.skipToNavigation

Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Female NPT

Part #: SS-QTM2-D-4PF

Specifications

Attribute Value
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
CV Maximum 0.2 - If coupled with a standard body
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QTM2
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Female NPT

Part #: SS-QTM2-D-4PF
View Catalog

Add To Favorites

Catalogs

DESO Stems
Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Specifications

SS-QTM2-D-4PF — Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Female NPT

Attribute Value
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
CV Maximum 0.2 - If coupled with a standard body
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QTM2
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs
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
Sales Drawing
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
SS-QTM2-D-400 Xylan® 涂层 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QTM2-D-4PM Xylan® 涂层 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QTM2-D-4PMK2 Xylan® 涂层 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QTM2-D-4PMK3 Xylan® 涂层 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QTM2-D-4PMK5 Xylan® 涂层 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-QTM2-D-600 Xylan® 涂层 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 - - View Product
SS-QTM2-D-6M0 Xylan® 涂层 316 不锈钢 6 mm 世伟洛克® 卡套管接头 - - View Product
SS-QTM2-D-8M0K2 Xylan® 涂层 316 不锈钢 8 mm 世伟洛克® 卡套管接头 - - View Product
SS-QTM2-D-8M0K4 316 不锈钢 8 mm 世伟洛克® 卡套管接头 - - View Product
SS-QTM4-D-400 Xylan® 涂层 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QTM4-D-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QTM4-D-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QTM8-D-1210 Xylan®-Coated 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-QTM8-D-12PF Xylan®-Coated 316 Stainless Steel 3/4 in. Female NPT - - View Product
SS-QTM8-D-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-QTM8-D-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - View Product
SS-QTM8-D-16PM Xylan®-Coated 316 Stainless Steel 1 in. Male NPT - - View Product
SS-QTM8-D-810 Xylan®-Coated 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QTM8-D-8PF Xylan®-Coated 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QTM8-D-8PM Xylan®-Coated 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.