|
Fluorocarbon FKM Seal Kit for 8CP and 8CPA Series Poppet Check Valve, 75 Durometer, Uniform Size 110
Part #: VI70-8CP-K4
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
C Series Seal KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Fluorocarbon FKM Seal Kit for 8CP and 8CPA Series Poppet Check Valve, 75 Durometer, Uniform Size 110
Log in or Register to view price
Catalogs
C Series Seal Kit
工作压力达 6000 psig (413 bar); 可调节和固定的开启压力; 多种端接; 316 不锈钢和黄铜材料
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
安装尺寸大于1in.或者25mm的世伟洛克卡套管接头时请遵循本规范。
Specifications
VI70-8CP-K4 — Fluorocarbon FKM Seal Kit for 8CP and 8CPA Series Poppet Check Valve, 75 Durometer, Uniform Size 110
| Attribute | Value |
|---|---|
| Body Material | Fluorocarbon FKM |
| For Series | 8CP and 8CPA |
| O-Ring Material | 75 Durometer, Uniform Size 110 |
| eClass (4.1) | 37010633 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 23070000 |
| eClass (6.1) | 23070000 |
| eClass (10.1) | 23070000 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183101 |
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
| EP70-4C-K4 | 乙烯丙烯 | - | - | - | - | View Product |
| K-FCBR-90-OR-906 | 碳氟 FKM | - | - | - | - | View Product |
| K-FCBR-90-OR-908 | 碳氟 FKM | - | - | - | - | View Product |
| KZ75-4C-K4 | Kalrez | - | - | - | - | View Product |
| KZ75-8C-K4 | Kalrez | - | - | - | - | View Product |
| T-4C-K4 | PTFE | - | - | - | - | View Product |
| VI70-4C-K4 | 碳氟 FKM | - | - | - | - | View Product |
| VI70-8C-K4 | 碳氟 FKM | - | - | - | - | View Product |
| VI90-4C-K4 | 碳氟 FKM | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.