|
Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 3/4 in. Tube OD x 1 1/16-12 in. SAE/MS Straight Thread
Part #: SS-1210-2-12ST
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° Elbows90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 3/4 in. Tube OD x 1 1/16-12 in. SAE/MS Straight Thread
Log in or Register to view price
Catalogs
90° Elbows
90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.
可用于尺寸为 1/16 至 2 in. 和 2 至 50 mm 的卡套管, 首次安装后具有一致的可检测性, 易于拆开和重新紧固, 有各种材料和结构
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-1210-2-12ST — Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 3/4 in. Tube OD x 1 1/16-12 in. SAE/MS Straight Thread
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1 1/16-12 in. |
| Connection 2 Type | Male SAE/MS Straight Thread |
| Flow Restrictor | No |
| Lubricant | Dow Corning 111 |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6MO-600-2-4 | 6 钼 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| 6MO-810-2-4 | 6 钼 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| 6MO-810-2-8 | 6 钼 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| B-100-2-2 | 黄铜 | 1/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| B-1010-2-12 | 黄铜 | 5/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| B-1010-2-8 | 黄铜 | 5/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| B-10M0-2-4 | 黄铜 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| B-10M0-2-4RT | 黄铜 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| B-10M0-2-6RT | 黄铜 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| B-1210-2-12 | 黄铜 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| B-12M0-2-8 | 黄铜 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| B-1410-2-12 | 黄铜 | 7/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| B-200-2-2 | 黄铜 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| B-200-2-4 | 黄铜 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| B-300-2-2 | 黄铜 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| B-3M0-2-2RT | 黄铜 | 3 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| B-400-2-2 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| B-400-2-2RT | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| B-400-2-4 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| B-400-2-4RT | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| B-400-2-6 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| B-400-2-8 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| B-400-5-2 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| B-500-2-4 | 黄铜 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| B-600-2-2 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| B-600-2-4 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| B-600-2-4RT | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| B-600-2-6 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| B-600-2-6RT | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| B-600-2-8 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| B-600-2-8RT | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| B-6M0-2-2RT | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| B-6M0-2-4 | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| B-6M0-2-4RT | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| B-810-2-12 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| B-810-2-4 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| B-810-2-6 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| B-810-2-6RT | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| B-810-2-8 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| B-810-2-8RT | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| B-8M0-2-2RT | 黄铜 | 8 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| B-8M0-2-4RT | 黄铜 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| M-400-2-4 | 合金 400/R-405 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| M-600-2-4 | 合金 400/R-405 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| M-810-2-8 | 合金 400/R-405 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| PFA-420-2-2 | PFA | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| PFA-420-2-4 | PFA | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| PFA-620-2-4 | PFA | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| PFA-820-2-8 | PFA | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| S-1210-2-12 | 碳钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| S-1610-2-16 | 碳钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | View Product |
| S-400-2-2 | 碳钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| S-400-2-4 | 碳钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| S-400-2-4ST | 碳钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 7/16-20 in. | SAE/MS 直外螺纹 | View Product |
| S-600-2-2 | 碳钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| S-600-2-4 | 碳钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| S-600-2-6 | 碳钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| S-600-2-6ST | 碳钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | View Product |
| S-600-2-8 | 碳钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| S-810-2-6 | 碳钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| S-810-2-8 | 碳钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| S-810-2-8ST | 碳钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4-16 in. | SAE/MS 直外螺纹 | View Product |
| SS-100-2-1 | 316 不锈钢 | 1/16 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 外螺纹 NPT | View Product |
| SS-100-2-2 | 316 不锈钢 | 1/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-1010-2-10ST | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 7/8-14 in. | SAE/MS 直外螺纹 | View Product |
| SS-1010-2-12 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-1010-2-6 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-1010-2-8 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-10M0-2-2 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-10M0-2-4 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-10M0-2-4PR | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-10M0-2-4RT | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-10M0-2-6 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-10M0-2-6PR | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行外螺纹 | View Product |
| SS-10M0-2-6RT | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-10M0-2-8 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-10M0-2-8RT | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-1210-2-12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-1210-2-12PR | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 平行外螺纹 | View Product |
| SS-1210-2-12RT | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 锥形外螺纹 | View Product |
| SS-1210-2-12W | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 公称管外焊 | View Product |
| SS-1210-2-16 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | View Product |
| SS-1210-2-8 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-1210-2-8PR | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行外螺纹 | View Product |
| SS-1210-2-8RT | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-12M0-2-12 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-12M0-2-12RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 锥形外螺纹 | View Product |
| SS-12M0-2-4 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-12M0-2-4PR | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-12M0-2-4RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-12M0-2-6 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-12M0-2-6PR | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行外螺纹 | View Product |
| SS-12M0-2-6RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-12M0-2-8 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-12M0-2-8PR | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行外螺纹 | View Product |
| SS-12M0-2-8RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-15M0-2-8 | 316 不锈钢 | 15 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-15M0-2-8RT | 316 不锈钢 | 15 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-1610-2-12 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-1610-2-12PR | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 平行外螺纹 | View Product |
| SS-1610-2-16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | View Product |
| SS-1610-2-16PR | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | ISO 平行外螺纹 | View Product |
| SS-1610-2-16RT | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | ISO 锥形外螺纹 | View Product |
| SS-1610-2-16ST | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 5/16-12 in. | SAE/MS 直外螺纹 | View Product |
| SS-1610-2-16W | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 公称管外焊 | View Product |
| SS-16M0-2-6RT | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-16M0-2-8 | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-16M0-2-8RT | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-18M0-2-12 | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-18M0-2-8 | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-18M0-2-8RT | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-2000-2-20 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 1/4 英寸 | 外螺纹 NPT | View Product |
| SS-2000-2-20ST | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 5/8-12 in. | SAE/MS 直螺纹 | View Product |
| SS-200-2-1 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 外螺纹 NPT | View Product |
| SS-200-2-2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-200-2-2RT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| SS-200-2-4 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-200-2-4RT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-20M0-2-12 | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-20M0-2-8RT | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-2400-2-24 | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 1/2 in. | 外螺纹 NPT | View Product |
| SS-2400-2-24ST | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 7/8-12 in. | SAE/MS 直螺纹 | View Product |
| SS-25M0-2-12 | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-25M0-2-16 | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | View Product |
| SS-300-2-2 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-300-2-4 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-3M0-2-2RT | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| SS-3M0-2-4 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-3M0-2-4RT | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-400-2-1 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 外螺纹 NPT | View Product |
| SS-400-2-12 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-400-2-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-400-2-2PR | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行外螺纹 | View Product |
| SS-400-2-2RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| SS-400-2-2W | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 公称管外焊 | View Product |
| SS-400-2-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-400-2-4PR | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-400-2-4RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-400-2-4SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-400-2-4ST | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 7/16-20 in. | SAE/MS 直外螺纹 | View Product |
| SS-400-2-4W | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 公称管外焊 | View Product |
| SS-400-2-6 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-400-2-6RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-400-2-6ST | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | View Product |
| SS-400-2-8 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-400-2-8RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-4M0-2-2 | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-4M0-2-2RT | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| SS-4M0-2-4RT | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-500-2-2 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-500-2-4 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-600-2-12 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-600-2-2 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-600-2-2RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| SS-600-2-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-600-2-4PR | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-600-2-4RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-600-2-4ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 7/16-20 in. | SAE/MS 直外螺纹 | View Product |
| SS-600-2-4W | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 公称管外焊 | View Product |
| SS-600-2-6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-600-2-6PR | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行外螺纹 | View Product |
| SS-600-2-6RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-600-2-6ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | View Product |
| SS-600-2-8 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-600-2-8RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-600-2-8ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/4-16 in. | SAE/MS 直外螺纹 | View Product |
| SS-6M0-2-2 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-6M0-2-2PR | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行外螺纹 | View Product |
| SS-6M0-2-2RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| SS-6M0-2-4 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-6M0-2-4PR | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-6M0-2-4RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-6M0-2-6 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-6M0-2-6RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-6M0-2-8 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-6M0-2-8RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-810-2-12 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-810-2-12RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 锥形外螺纹 | View Product |
| SS-810-2-16 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | View Product |
| SS-810-2-2 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-810-2-4 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-810-2-4PR | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-810-2-4RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-810-2-6 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-810-2-6PR | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行外螺纹 | View Product |
| SS-810-2-6RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-810-2-6ST | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | View Product |
| SS-810-2-8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-810-2-8PR | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行外螺纹 | View Product |
| SS-810-2-8RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-810-2-8SC11 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-810-2-8ST | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4-16 in. | SAE/MS 直外螺纹 | View Product |
| SS-810-2-8W | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 公称管外焊 | View Product |
| SS-8M0-2-2 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-8M0-2-2PR | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行外螺纹 | View Product |
| SS-8M0-2-2RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| SS-8M0-2-4 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-8M0-2-4PR | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-8M0-2-4RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-8M0-2-6 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-8M0-2-6RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-8M0-2-8 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8M0-2-8RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.