Swagelok® Bench Top Tube Benders
Swagelok bench top tube benders offer rugged, lightweight construction for easy, consistent tube bends, expediting installation while helping you adhere to high quality standards.
Learn More About Bench Top Tube BendersSwagelok® bench top tube benders help you easily produce bent tubing in a variety of configurations. They feature rugged aluminum construction for durability and are CE compliant. Bench top benders offer a bend range of 1 to 180° for tubing with outer diameters from 1/4 to 1 1/4 in. (6 to 30 mm) and wall thicknesses from 0.028 to 0.120 in. (0.8 to 3.0 mm), accommodating various configurations. The benders come with a grease gun for convenient operation and a metal carrying case for easy storage and transport.
Available in manual and electric models, the manual version of the Swagelok bench top tube bender can be operated with a 1/2 in. drill motor using an optional torque clutch and support arm. Steel bend shoes are required for specific tubing sizes and materials, ensuring precise and reliable bends.
Specifications
| Dimensions—Tube Bender in Case | 14 1/2 in. (37 cm) high, 21 in. (53 cm) wide, 11 in. (28 cm) deep |
| Weight—Tube Bender in Case, Excluding Tools | Manual model: 75 lbs. (34 kg) Electric model: 79 lbs. (36 kg) |
| Power Requirements (Electric Model) | MS-BTB-1: 110 V (ac), 50/60 Hz; maximum current—10 A MS-BTB-2: 230 V (ac), 50/60 Hz; maximum current—5 A |
Learn how to use the Swagelok bench top tube bender in our advanced tube bending course.
Bench Top Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You
Essential Training in Fluid System Fundamentals
Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.
案例分析:世伟洛克弯管解决方案助力 Green Alternative Systems 控制人工成本
借由世伟洛克帮助测试控制人工成本的方法,Green Alternative Systems (GAS) 的生产时间缩短了 75%,每年节省 224,000 美元人工成本。阅读更多有关如何成功开展合作的信息。
实现复杂卡套管系统的三大技巧
了解使用手动卡套管弯管机的三大技巧可以帮助您实现泄漏点更少且流量更高的复杂卡套管系统。
如何使用世伟洛克手动卡套管弯管机
学习如何使用手动弯管机精确、高效地实现卡套管的 90°和 180° 弯曲。世伟洛克®手动弯管机可以弯曲不同材质的卡套管,具有一致性好、质量高的特点。