Swagelok® Variable Area Flowmeters
Achieve consistent accuracy with Swagelok variable area flowmeters for measuring gas and fluid flow. Select from glass or metal tube options to suit your specific application needs.
Request More InformationSwagelok® variable area flowmeters use a tapered tube and float to measure the flow rate of liquids and gases. As fluid flow increases, the float rises, and as flow decreases, gravity pulls it down. These flowmeters are easy to install, simple to read, and designed with no wearing parts, minimizing the need for maintenance. With a 10-to-1 turndown ratio—allowing the lowest measurement to be one-tenth of the full-scale reading—they provide accurate measurement. Available in both U.S. customary and metric scales, they suit a wide range of applications and locations.
Each Swagelok variable area flowmeter is factory-calibrated to the specified media, flow range, and accuracy class using clean, dry air for gas models and water for liquid models. They can also be calibrated for user-specific applications.
M Series Variable Area Flowmeters (M1, M2, M4, and M4H Models)
Swagelok® M series flowmeters feature metal measuring tubes for challenging conditions involving high temperature or pressure. Since direct readings are not possible with metal tubes, these models come with mechanical or electronic displays to ensure clear and accurate monitoring.
M1, M2, M4, and M4H Model Specifications
| Measured Flow Ranges | Air: 0.18 to 1.8 through 670 to 6700 std ft³/h; 5.0 to 50 through 18 000 to 180 000 std L/h Water: 0.08 to 0.8 through 270 to 2700 U.S. gal/h; 0.3 to 3.0 through 1000 to 10 000 L/h |
| Temperature Ranges | Process: M1, M2: –40 to 302°F (–40 to 150°C) M4, M4H: –40 to 572°F (–40 to 300°C) Ambient: M1, M2: –4 to 158°F (–20 to 70°C) M4, M4H: –40 to 248°F (–40 to 120°C) |
| Maximum Inlet Pressure | Up to 2888 psig (199 bar) |
| Process Connections | 1/4 to 1 1/4 in. NPT fitting; 1/2 to 1 in. ASME flange adapter |
| Accuracy Class | 1.6, 2.5, 4.0 |
G Series Variable Area Flowmeters (G1, G2, G3, G4, GM, and GP Models)
Swagelok® G series models use glass measuring tubes for visibility of the process fluid and direct flow reading.
G1, G2, G3, G4, GM, and GP Model Specifications
| Measured Flow Ranges | Air: 0.018 to 0.18 through 18 to 180 std ft³/h; 0.5 to 5.0 through 500 to 5000 std L/h Water: 0.065 to 0.65 through 4.2 to 42 U.S. gal/h; 0.04 to 0.4 through 16 to 160 L/h |
| Temperature Ranges | Process: 23 to 212°F (–5 to 100°C) Ambient: –4 to 212°F (–20 to 100°C) |
| Maximum Inlet Pressure | Up to 145 psig (10 bar) |
| Process Connections | 1/4 in. NPT fitting; G 1/8 (ISO 228); G 1/4 (ISO 228) |
| Accuracy Class | 1.0, 2.5, 4.0 |
Need assistance with flowmeter selection?
Variable Area Flowmeters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
玻璃与金属(保护壳)卡套管型,包括小型保护壳型; 测量准确度高,带有基于流量检测分别校准的刻度; 使用灵活,可适应特定的系统需求; 优秀的品质、耐用性和可重复性; 1/8 至 1 1/4 in. 工艺端接
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.
Обзор решений с использованием вспомогательных систем торцевых уплотнений
Узнайте, как во вспомогательных системах торцевых уплотнений Swagelok® для стандарта API 682 применяется передовой опыт API 682, а также принципы проектирования, которые делают системы удобными в монтаже и техобслуживании.
Как жидкостные и газовые системы могут сгладить ограничения, вызванные нехваткой ресурсов
Есть несколько распространенных жидкостных и газовых систем, от которых зависит успешная работа производства, поэтому, если у вас мало ресурсов, выбор подходящего подрядчика может принести много пользы.
Технологические измерения—передовой опыт для импульсных линий
Если сосредоточить внимание только на датчике, найти проблемы в КИП может быть сложно. Советы и передовой опыт компании Swagelok помогут вам научиться решать проблемы на вашей технологической линии КИП.