text.skipToContent text.skipToNavigation
pressure gauges ultrahigh-purity and clean dry air

Swagelok® Pressure Gauges, Ultrahigh-Purity and Clean Dry Air (PGU and PGC Series)

Swagelok® ultrahigh-purity and clean dry air pressure gauges use a Bourdon tube to reliably monitor positive system pressure and vacuum.

Request Pressure Gauge Information

Swagelok® PGU series ultrahigh-purity pressure gauges and Swagelok® PGC series clean dry air pressure gauges are designed for use in a wide range of applications, from bulk gas distribution to process tool applications. Their accuracy is in accordance with ASME B40.1, EN837-1, and JIS B7505.

PGU series gauges are ultrahigh-purity (UHP) “clean” for semiconductor gas applications in accordance with SEMI/SEMATECH, are cleaned and packaged in a class 100/10 cleanroom, and have 316L VAR end connections. PGC series gauges are assembled, cleaned, and packaged in a class 100 cleanroom and have 1/4 in. NPT end connections. Both series are purged with nitrogen and include protective cap over threaded connection. Every ultrahigh-purity and clean dry air gauge is 100% factory calibrated and helium leak tested to a maximum rate of 1× 10-9 std cm3/s.

Specifications

Dial Ranges PGU series: Vacuum to 3000 psi; 200 bar; 21 MPa
PGC series: Vacuum to 6000 psi; 400 bar; 40 MPa
Dial Sizes 28, 40, and 50 mm (1, 1 1/2, and 2 in.)
Accuracy
  • 50 mm (2 in.), ± 2% / 1% / 2% of span (ASME B40.1, Grade A, EN 837-1 Class 2.5, JIS B7505 Class 2.5)
  • 40 mm (1 1/2 in.), ± 3% / 2% / 3% of span (ASME B40.1, Grade B, EN 837-1 Class 4, JIS B7505 Class 4)
  • 28 mm (1 in.), ± 3% of span
Temperature Range Ambient: –40 to 140°F (–40 to 60°C)
Media: –40 to 212°F (–40 to 100°C)
End Connections PGU series: 1/4 in. female VCR® fitting, 1/4 in. rotatable male VCR fitting, 1/4 in. integral male VCR fitting, 1 1/2 in. flow-through surface-mount
PGC series: 1/4 in. male NPT fitting

Get Started with a System Evaluation

压力表目录

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

世伟洛克预设计子系统

小足迹,大影响:如何检测和防止压力表故障

学习识别仪表发生故障的迹象,避免对员工造成风险,并避免因维修而造成代价高昂的停机。

了解如何防范压力表故障

世伟洛克为您精心准备的产品、服务和解决方案

世伟洛克卡套管接头安装完毕
流体系统泄漏的常见原因和成本

在大多数工厂,流体系统泄漏都比较常见。了解发生泄漏的方式和原因、泄漏的定位和检测方式,以及如何制定策略来解决与减少工厂范围的泄漏问题。

稀释制冷机制造商 Bluefors 信赖世伟洛克提供的流体系统部件和解决方案。
适合于科学前沿的可靠流体系统解决方案

了解为何芬兰稀释制冷机制造商 Bluefors 信赖世伟洛克提供的流体系统部件和解决方案,来助力于量子计算、实验物理学等领域。

工程师检查定制组件上的小孔径流体系统
流体系统制造如何缓解资源限制

工厂的顺利运营依赖于几种常见的流体系统,如果您缺乏资源,那么选择合适的制造供应商可能大有裨益。

工人们讨论在装置上的过程测量
过程测量–仪表引压管线的优秀范例

如果您仅仅关注变送器,则可能很难发现过程仪表应用中的问题。了解如何通过世伟洛克的建议和优秀范例来解决过程仪表管路中的问题。

请稍候几分钟,不要关闭此页面