Swagelok® Field Station Modules
Swagelok field station modules are pressure-reducing devices that precondition a gas sample at the extraction point, lowering gas pressure before transporting it to an analyzer to provide faster analyzer response time, less condensation, and safer environments.
Contact a SpecialistThe Swagelok® field station module (FSM) transports a preconditioned, reduced-pressure process gas to an analyzer. Preconditioning a gas sample at the extraction point and transporting the sample at low pressure results in faster analyzer response time as well as less condensation and environmental impact. The FSM mounts directly to process nozzles and is highly configurable to match process conditions.
Faster Analyzer Response Time
In a high-pressure line with downstream flow control, gas molecules are more densely populated which creates slower flow velocity and longer purge times. Lowering the pressure of a gas sample means fewer molecules in the sample transport line and sample conditioning components; therefore, it is easier to flush the system, and the analyzer can respond faster to process changes. Typically, an FSM is used when process pressure is 3 bar (gauge) (43.5 psig) or higher.
Less Condensation
To avoid condensation in gas sampling, the FSM reduces the partial pressure of every gas in the sample mixture. One way to lower partial pressure of every gas is to reduce overall system pressure; the partial pressure of each gas drops in proportion to the overall pressure change. Using an FSM significantly reduces the chance of condensation forming in the sample transport line.
Improved Safety
The volumetric expansion ratio is directly proportional to the absolute pressure decrease. In high-pressure systems without field station modules, the expansion can be so great that the result is explosive in nature. Installing an FSM at the process sampling point means a smaller section of the sample system is exposed to high pressure, resulting in a safer overall environment.
Field Station Modules Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Preconditions a gas sample at the extraction point; Is highly configurable to match process conditions; Can mount directly to sample nozzles
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You
Рекомендации по обеспечению репрезентативности проб в аналитической контрольно-измерительной системе
Обеспечение репрезентативности проб в аналитической контрольно-измерительной системе может стать сложной задачей. Узнайте у специалистов компании Swagelok, как выявить основные проблемы и избежать сложностей, вызванных нерепрезентативными пробами.
Как группа компаний Shenyang Blower Works Group повысила уровень безопасности и надежности
Узнайте, как шанхайское подразделение Swagelok помогло группе компаний SBW обеспечить единообразие, надежность и экономию средств заказчиков, при этом повысить безопасность и эффективность собственного производства.
Производитель оптоволоконного оборудования повышает эффективность через индивидуальные технические решения
С 1980-х годов Rosendahl Nextrom активно использует продукцию Swagelok для развития своего бизнеса. Узнайте больше о решениях, которые позволили компании опередить конкурентов и сохранить лидерство в отрасли.
Ускорение производства с помощью специализированных узлов для жидкостных и газовых систем
Узнайте, как отдел специализированных решений Swagelok позволил компании Charbonneau Industries ускорить производство, сократить трудозатраты и обеспечить качество систем благодаря готовым системам перепускных термоклапанов.