text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, 45° Positionable Male Elbow, 3/8 in. Tube OD x 9/16-18 SAE/MS Straight Thread

Part #: SS-600-5-6ST

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 9/16-18 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
45° Elbows

45-degree male tube connector provides angled transitions between tubing and threaded ports—ideal for directional flow in compact, critical systems..

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, 45° Positionable Male Elbow, 3/8 in. Tube OD x 9/16-18 SAE/MS Straight Thread

Part #: SS-600-5-6ST
View Catalog

Add To Favorites

Catalogs

45° Elbows

45-degree male tube connector provides angled transitions between tubing and threaded ports—ideal for directional flow in compact, critical systems..

Specifications

SS-600-5-6ST — Stainless Steel Swagelok Tube Fitting, 45° Positionable Male Elbow, 3/8 in. Tube OD x 9/16-18 SAE/MS Straight Thread

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 9/16-18 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
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
SS-1210-5-12 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 外螺纹 NPT View Product
SS-1210-5-12ST 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 1 1/16-12 in. SAE/MS 直外螺纹 View Product
SS-1610-5-16 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 外螺纹 NPT View Product
SS-400-5-2 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/8 in. 外螺纹 NPT View Product
SS-400-5-4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-400-5-4ST 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 7/16-20 in. SAE/MS 直外螺纹 View Product
SS-600-5-2 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 1/8 in. 外螺纹 NPT View Product
SS-600-5-4 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-600-5-6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 外螺纹 NPT View Product
SS-810-5-4 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/4 in. 外螺纹 NPT View Product
SS-810-5-6 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 3/8 in. 外螺纹 NPT View Product
SS-810-5-8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 外螺纹 NPT View Product
SS-810-5-8ST 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 3/4-16 in. SAE/MS 直外螺纹 View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.