text.skipToContent text.skipToNavigation
高纯、高流量气体调压阀,hf 系列

世伟洛克® 高纯度、高流量气体调压阀(HF 系列)

HF 系列调压阀压力控制精确,调节方便,是满足高流量和清洁工艺要求的理想选择。

获取调压阀选型的帮助

HF 系列调压阀专为高流量系统而设计,可实现系统组件和工艺管线的紧凑布置。与传统的隔膜式调压阀相比,气动型号的尺寸明显更小,其设计可防止篡改并简化安装。

这些调压阀专为高清洁的环境要求而设计。HF 系列经久耐用并具有精确的压力控制功能,其创新的压力感应组件可尽可能地减少供气压力的影响和衰减,通常无需进行系统调整。

它们采用结合式提升阀芯,可实现清洁操作和安全关断,而全焊接设计则消除了大气密封。自定心 PCTFE 提升阀芯有助于防止蠕变并确保无泄漏密封。

HF 系列调压阀还有以下特点:

  • 能够处理高达 3000 psig (206 bar) 的最大进口压力
  • 可手动调节高达 150 psig (10.3 bar) 的出口压力
  • 316L VIM-VAR 不锈钢阀体材料,适用于超高纯应用
  • 1/4 in. VCR® 拼合螺母;1/4 和 3/8 in. 卡套管对焊;1.5 in. 和 1.125 in. 模块化表面安装端接

选择适合您应用的调压阀

高纯、高流量气体 HF 系列调压阀目录

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

世伟洛克调压阀流量曲线生成器

是否需要帮助来选择合适的调压阀?

通过我们的调压阀选择视频,了解在不同应用条件下不同类型调压阀的更多信息。

寻找合适的调压阀

Swagelok Resources Curated for You

Supply pressure effect in regulators
Managing Supply Pressure Effect (SPE) in a Regulator

Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

Swagelok RHPS Series Regulators
How Thorough Testing Ensures Reliable Regulator Performance

Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.

Flow curve chart demonstrating droop
How to Flatten a Regulator Flow Curve to Reduce Droop

Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.

Regulators used to reduce time delay
How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System

Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.

请稍候几分钟,不要关闭此页面