Swagelok® Process Regulators, Back-Pressure, Dome-Loaded
Dome-loaded process regulators minimize droop and provide highly stable outlet pressures regardless of inlet pressure or flow variations.
Get Help with Process RegulatorsBack-pressure process regulators are suitable for a wide variety of industrial applications where manual or remote operation of the regulator is suitable. Dome-loaded process regulators excel at maintaining consistent outlet pressures, even when faced with fluctuations in inlet pressure or flow. This stability is achieved through a pressurized dome control mechanism, which eliminates the need for a set spring.
These versatile regulators can be customized with various features to meet specific application needs:
- Multiple gauge connection options
- Pilot regulators
- External feedback systems
- Specialized cleaning processes
For enhanced automation, dome-loaded regulators can be paired with electronic pilot valves. This configuration reduces the need for manual adjustments and allows for rapid responses to changing system conditions.
When choosing pressure regulators, ask suppliers about their performance verification methods. Regulators that excel in rigorous testing are more likely to withstand demanding field conditions over time. Precision in regulator design and rigorous laboratory testing can be the decisive factors between triumph and setback.
Back-Pressure, Dome-Loaded Process Regulators Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
减压型, 背压型, 弹簧, 圆顶和空气加载, 1/4 至 4 in. 端接, 工作压力可达 10 150 psig (700 bar), 温度–20 至 80°C(–4 至 176°F)
Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Resources Curated for You
Managing Supply Pressure Effect (SPE) in a Regulator
Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.
How Thorough Testing Ensures Reliable Regulator Performance
Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.
如何使调压阀流量曲线更平直以减少压力衰减
压力衰减是每个减压阀均难以避免的问题。了解如何利用各种圆顶加载调压阀配置,尽可能地减少压力衰减并使调压阀流量曲线更平直。
如何使用调压阀来降低分析仪器系统中的延时
在分析系统中,延时常常被低估或误解。降低这种延时的一种方法是使用压力控制调压阀。了解如何通过这些技巧来管理分析系统的延时。