世伟洛克® 超高纯含氟聚合隔膜阀(DRP 系列)
世伟洛克 DRP 系列超高纯 (UHP) 含氟聚合物隔膜阀为 UHP 化学品分配、去离子 (DI) 水和散装化学品输送系统提供了强大的解决方案。
索取更多详细信息世伟洛克® DRP 系列阀门采用改性 PTFE 润湿部件设计,具有优异的耐化学性。获得专利的流体流道可减少流体截留,从而实现工艺流体的快速冲洗并尽可能地降低污染风险。这种设计还能限制流体剪切力,防止浆料结块,提高工艺效率。
改性 PTFE 隔膜经过优化,具有耐用性和较长的循环寿命,其专利形状可减少运行过程中的应力。加强型隔膜边缘可密封阀腔,防止工艺流体污染并减少阀座应变。
DRP 系列隔膜阀可提供气动或手动执行,以及可调节流量和旁通选项,以实现精确控制。它们符合 SEMI 标准 F57-0301,非常适合超高纯 (UHP) 应用,如化学机械抛光 (CMP) 浆料系统、去离子水系统和散装化学品输送系统。
规格
| 压力额定值 | 最高 100 psig (6.8 bar) |
| 介质温度 | 73° 至 212°F(23° 至 100°C) |
| 流量系数 | 最高 10.2 |
| 阀体、隔膜材料 | 改进型PTFE |
| 端接 | 类型:细螺纹扩口和 Nippon Pillar Super 300® 标准 尺寸:1/4 至 1 1/4 in. 和 6 至 25 mm 配置:二通和三通手动和气动关闭;可调流量和旁通型号 |
是否想要使用 DRP 系列阀门优化您的超高纯流体系统?
UHP 含氟聚合物隔膜阀目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
Features: Pneumatic and quarter-turn manual 2-way and 3-way models; pneumatic and manual models with adjustable flow and bypass features; DuPont® Teflon® modified PTFE wetted parts and polypropylene actuator; Meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections standard; space saver and other end connections available; Custom manifolds and subassemblies available
世伟洛克为您精心准备的产品、服务和解决方案
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.