text.skipToContent text.skipToNavigation
FK series medium-pressure tube fitting

Swagelok® Medium-Pressure Tube Fittings (FK Series)

Swagelok FK series medium-pressure fittings have improved fluid connections in tough applications like oil and gas exploration, R&D systems, and the hydrogen market. They offer reliable, leak-tight connections for advanced systems in fluid handling and gas sealing applications.

View All Medium Pressure Tube Fittings

Swagelok® FK series medium-pressure fittings install up to five times faster than cone and thread fittings, reducing installation time, assembly, and maintenance costs. The fittings are vibration-resistant and offer a leak-tight gas seal for applications up to 20 000 psig (1378 bar). Ideal for use in challenging environments where secure, high-pressure connections are critical.

These medium pressure fittings are reliable and efficient, offering robust performance in severe applications while protecting workers and the environment. They meet EC-79 standards for hydrogen applications up to 700 bar (10 150 psig) and feature a preassembled cartridge for easy, accurate installation. The simple two-piece design, with color-coded ferrules, ensures proper orientation and installation using standard tools. The strain-hardened 316 stainless steel body provides a lightweight, space-saving solution. FK series fittings are also available in NACE MR0175/ISO 15156 compliant versions.

Contact a Local Specialist

中压卡套管接头类别

内螺纹接头

内螺纹接头

使用卡套管接头的内螺纹接头建立稳固连接,该接头设计用于接受和固定外螺纹接头。

备件和附件

备件和附件

用于卡套管接头的螺母和卡套组件以及中压间隙检测规。

外螺纹接头

外螺纹接头

在工艺仪表和工业应用中,使用用于中压卡套管接头的外螺纹接头建立防泄漏连接。

穿板

穿板

使用穿板设计的特殊接头,实现卡套管穿过面板或钢制隔板的连接并提供可靠的流体传输。

管帽和堵塞

管帽和堵塞

通过封盖中压连接或堵塞端口来给流体系统加压。

联合接头

联合接头

用中压卡套管接头弯头、三通或直通联合接头轻松组合卡套管,可提供 316 不锈钢材质。

Medium-Pressure Tube Fittings Catalogs

The strain-hardened 316 stainless steel FK fitting bodies are available in straight, elbow, and tee shapes to meet your configuration needs in a lightweight, space-saving design. Find detailed product information, including materials of construction, pressure and temperature ratings, options, accessories, and installation instructions in the product literature provided here.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Tube Fittings Comparison (FK Series)

Watch and compare installation of FK series and cone and thread fittings.

Compare the Fittings

Swagelok Resources Curated for You

agi industries
AGI Industries

Read how Swagelok helped AGI Industries achieve leak-free performance at 15 000 psi for 13 500 potential leak points with Swagelok FK series valves and fittings.

hydrogen transportation
Optimizing Component Selection for Hydrogen Fuel Cell Vehicles

Hydrogen transportation depends on reliable component specification and selection.

offshore oil operator working with Swagelok fk tube fittings
Case Study: Offshore Oil Operator

Read how Swagelok helped an offshore oil operator reduce installation labor time and enhance overall performance by changing existing cone and thread connections with Swagelok's FK series fittings.

empa and Swagelok collaborate on hydrogen transportation using fk tube fittings
Empa and Swagelok’s Collaborative Research Fuels Development of Hydrogen Transportation Innovations

The Swiss Federal Laboratories for Materials Science and Technology (Empa) and Swagelok are exploring the viability of hydrogen-based transportation solutions. One recent research breakthrough stemming from our collaboration incorporated Swagelok’s FK series fittings within the Empa hydrogen solution. Using FK series fittings instead of traditional Swagelok tube fittings significantly eased installation, while improving leak-tightness, reliability, and safety.

Rohrverschraubungen der Serie FK für mittleren Druck mit vormontierter Patrone

Rohrverschraubungen der Serie FK für mittleren Druck

Von der Auslegung über die Inbetriebnahme bis zum täglichen Betrieb und der Wartung—die Senkung der Gesamtlebenszykluskosten spielt in jeder einzelnen Phase eine wesentliche Rolle. Bei ordnungsgemäßer Installation können die Rohrverschraubungen der Serie FK dazu beitragen, Wartungskosten zu verringern, die Systemleistung zu steigern und Ausfallzeiten zu reduzieren. Durch ihre leckagereduzierende Auslegung tragen diese Verschraubungen auch zur Eindämmung von Umweltbelastungen bei und erhöhen durch effektiven Korrosionsschutz die Gesamtsicherheit Ihrer Systeme.

Wie Sie in kritischen Anwendungen die Produktivität Ihrer Fluidsysteme mit Rohrverschraubungen der Serie FK steigern

This process may take several minutes. Please be patient and remain on the page.