Swagelok® Fittings
Swagelok fittings provide industrial fluid system operators with the reliability, ease of installation, and leak-tight performance needed to keep processes and equipment operating safely and efficiently.
View All FittingsSince the introduction of the Swagelok® tube fitting in 1947, industrial professionals have relied on Swagelok fittings to achieve leak-tight connections in their analytical, instrumentation, and small-bore process fluid systems. Whether you need fittings for corrosive environments, extreme temperatures, or high pressure, we offer reliable options to help you build connections you can trust. We offer a complete portfolio of fittings available in a variety of alloy materials for a wide range of industrial applications, including those with specialized requirements.
Swagelok fittings are held to high quality standards made possible by highly controlled processes, providing users peace of mind when integrating these versatile, high-performance fittings into their fluid system designs. Should you need technical support or training to make the best use of these products in your systems, help is available at nearly 200 authorized Swagelok sales and service locations across the globe.
Looking for fittings selection and installation advice?
Catégories de raccords
Raccords et adaptateurs pour tubes
- Adaptateurs pour tubes
- Adaptateurs pour tubes fusibles
- Capuchons et bouchons
- Connecteurs femelles
- Connecteurs mâles
Raccords VCR® à étanchéité de surface avec joint métallique
Tout filtrer Raccords VCR® à étanchéité de surface avec joint métallique
Raccords à étanchéité de surface avec joint torique VCO®
Tout filtrer Raccords à étanchéité de surface avec joint torique VCO®
Raccords évasés à filetage fin en PFA
Les raccords en PFA offrent la résistance à la traction, la stabilité thermique et la résistance au fluage nécessaires pour une utilisation dans des applications haute pureté comme la production des semi-conducteurs.
Verschraubungen—Kataloge
Hier finden Sie ausführliche Produktinformationen zu Werkstoffen, Drücken und Temperaturen, Optionen und Zubehör.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Features: Available in 1/4, 3/8, 1/2, 3/4 and 1 in. tube sizes; PFA and PVDF nut options; A wide variety of configurations
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
Features: Threadless, weldless transition from flanged piping systems to tubing systems; Flange types meet ASME, DIN, EN, and JIS standards; One-piece integrally machined forged body; Available with Swagelok® tube fitting end connections up to 50 mm and 2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
Vorteile der Rohrverschraubungen von Swagelok®
Die Rohrverschraubungen von Swagelok erfüllen dank ihrer bewährten Auslegung, der präzisen Herstellung und hochwertiger Werkstoffe selbst die höchsten Anforderungen in Sachen Sicherheit und Zuverlässigkeit.
Entdecken Sie die VorteileSwagelok-Ressourcen für Sie zusammengestellt
Verschraubungen—eine Einleitung: Ermittlung der Größe und Steigung von Gewinden
Selbst erfahrene Experten haben manchmal Schwierigkeiten damit, Gewinde eindeutig zu bestimmen. Erfahren Sie von Andy Hitchcock, Product Manager bei Swagelok, wie Sie die Gewindegröße und -steigung Ihrer Verschraubungen mithilfe von Messschieber, Gewindeschablone und Gewindeidentifikationshilfe ermitteln.
Wie die Shenyang Blower Works Group von sicheren und zuverlässigeren Prozessen profitiert
Erfahren Sie in diesem Beitrag, wie Swagelok Shanghai der Shenyang Blower Works Group Corporation dabei geholfen hat, gleichbleibend hochwertige, zuverlässige und kosteneffiziente Lösungen für Kunden zu entwickeln und dabei gleichzeitig die eigene Sicherheit und Produktionseffizienz zu optimieren.
Installation von Swagelok-Rohrverschraubungen
In diesem Video zeigen wir die wichtigsten Schritte bei der Installation von Swagelok-Rohrverschraubungen, die sich in zahlreichen Anwendungen weltweit durch ihre Leistung, Qualität und Zuverlässigkeit bewährt haben.
Swagelok-Verschraubungen
Wenn weltweit renommierte Unternehmen dauerhafte Verbindungen suchen, wenden sie sich an Swagelok. Im Bereich Rohrverschraubungen setzen wir Maßstäbe in puncto Dichtheit, Montagefreundlichkeit, Verfügbarkeit und Kundenservice. Unsere Doppelklemmringverschraubung aus Edelstahl genießt weltweit einen guten Ruf für Beständigkeit, Qualität und Zuverlässigkeit. Dieser Ruf wird durch unsere kontinuierlichen Bemühungen zur Produktverbesserung und durch den bewährten Einsatz der Verschraubung in Tausenden von verschiedenen Anwendungen bestätigt.