text.skipToContent text.skipToNavigation
波纹管密封阀

世伟洛克® 波纹管密封阀

世伟洛克波纹管密封阀旨在降低泄漏的可能性,其中许多阀门采用无填料设计或焊接密封。在对大气密封非常关键的应用中,此类阀门可提供可靠的无泄漏性能,从而确保操作员的安全并使工艺按预期运行。

查看波纹管阀

世伟洛克波纹管密封阀有多种样式和配置可供选择,使用户能找到适用于常规和高纯应用的选项。可选项包括阀体与波纹管之间采用垫片密封或焊接密封、用于关断或调节功能的阀杆头、各种端接、广泛的流量系数范围以及面板安装或底部安装方式。

  • 世伟洛克专业的波纹管密封阀配备千分尺手柄,阀杆位置可实现小至 0.001 in. (0.025 mm) 的增量调节,从而实现精确且可重复的流量设定。
  • 用于切换功能的紧凑型世伟洛克波纹管密封阀,可通过手动和弹簧复位或双作用气动执行机构将流体从一条管路切换至另一条管路。
  • 高压气动驱动的世伟洛克波纹管密封阀能够可处理较高的工作压力和温度,以满足工艺要求
  • 部分世伟洛克波纹管密封阀配备二级密封系统,即使主密封失效,也能防止介质泄漏到大气中,从而提高了阀门的可靠性、通用性和安全性。

在选择波纹管阀方面需要帮助吗?

联系当地专家

波纹管密封阀类别

切换用波纹管密封阀,BY 系列

切换用波纹管密封阀,BY 系列

了解切换用 BY 系列波纹管密封阀。紧凑型无填料设计,配备 Torlon® 阀杆导轨,可实现一致的关断性能。

备件和附件

备件和附件

查找专为实现兼容性而设计的高品质元件。阀杆头成套件、波纹管成套件、指示开关成套件和垫片成套件的备件和附件。

带辅助填料的高温波纹管阀,U 系列

带辅助填料的高温波纹管阀,U 系列

世伟洛克® U 系列波纹管密封阀具有防止大气泄漏的二级密封系统,从而提高了可靠性和通用性。

气动执行机构

气动执行机构

波纹管密封阀采用高品质气动执行机构可提高系统性能,实现可靠、精确的流体控制。

波纹管密封多阀阀组,V3 系列

波纹管密封多阀阀组,V3 系列

世伟洛克® 3 阀组采用波纹管密封阀,适用于防流体泄漏要求较高的系统。

计量波纹管阀,BM 系列

计量波纹管阀,BM 系列

可靠的计量波纹管阀具有硬化不锈钢执行机构、六圈最大流量和用于螺丝刀调节的开槽手柄。

通用波纹管阀,B 和 H 系列

通用波纹管阀,B 和 H 系列

使用精密成形的金属波纹管阀,确保可靠关断,波纹管阀体与波纹管之间采用垫片密封或焊接密封,阀杆头用于调节服务。

高压波纹管阀,HB 系列

高压波纹管阀,HB 系列

探索高压、气动波纹管密封阀,该阀采用全金属密封与大气隔离,并在任一流向具有全压力额定值。

高纯度波纹管阀,BN 系列

高纯度波纹管阀,BN 系列

了解具有可靠阀杆回缩、平稳驱动和联合阀帽结构的高纯阀门,以提高循环寿命和清洁度。

Bellows-Sealed Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

This process may take several minutes. Please be patient and remain on the page.