Swagelok offers a variety of spare parts and accessories for industrial hoses, helping customers make sure they have access to suitable materials for their applications and can carry out effective installations.
- Swagelok cutting tools for hose and soft tubing can be used to cleanly cut nylon, polyethylene, and rubber hoses, as well as vinyl or PFA tubing to the desired length for field assembly
- Groove cutters allow efficient assembly of nylon and polyethylene tubing
- Dependable, adjustable hose clamps and hose tags are also available
- A variety of hose covers are available to provide extra protection, including fire jackets, thermosleeves, armor guards, spiral guards, 316 SS material, and spring guards
- Our hose insulation is made with low thermal conductivity aerogel and is rated for continuous hose surface temperature use from –60°C (–76°F) up to 125°C (257°F)
Have questions about hose and flexible tubing accessories?
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.