text.skipToContent text.skipToNavigation

PTFE 和 PFA 内管软管 — PTFE 内管软管,光滑内孔

T series is a PTFE smooth-bore core hose with a 304 stainless steel braid promoting hose pressure containment, and optional 316L stainless steel or alloy 400 braids available. This hose is commonly used where chemical compatibility and permeation resistance is desired.

A size range of 1/4 through 1 inch, working pressures from vacuum to 3000 psig (206 bar), and a variety of end connections allow the T series hose to meet the needs of a range of systems. An optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom assemblies are available with other options including hose covers and tags.

Every T series hose assembly is pressure tested with water for 30 to 60 seconds at 1.5 times the working pressure to a requirement of no visible leakage at ambient temperature.
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
  • PTFE 和 PFA 内管软管 — PTFE 内管软管,光滑内孔 — T 系列 PTFE 软管

    PTFE 和 PFA 内管软管 — PTFE 内管软管,光滑内孔 — T 系列 PTFE 软管
    您当地的世伟洛克授权销售与服务中心可能有其他选项。
    联系我们
    零部件号
    阀体材料
    接头 1 尺寸
    接头 1 类型
    接头 2 尺寸
    接头 2 类型
请稍候几分钟,不要关闭此页面