Swagelok® 球阀和四分之一圈旋塞阀
世伟洛克的球阀和旋塞阀为几乎所有行业提供全面的流体关断解决方案。
球阀 |可靠的关断阀,可以根据您的应用进行选择和配置
旋塞阀 |可靠的低扭矩操作带来经济可靠的关断解决方案
球阀和旋塞阀类别
Ball Valve and Plug Valve Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
工作压力达 10 000 psig (689 bar); 1/8 至 1/2 in. 和 6 至 12 mm 世伟洛克®(Swagelok®)卡套管接头或 NPT 端接; 316 不锈钢材料
GB 系列球阀,工作压力最高可达 6250 psig (430 bar),温度范围为 –40 至 248˚F(–40 至 120˚C);世伟洛克®卡套管接头端接,3/8 in. 至 1 in. 内螺纹公称管,英制或公制(12 mm 至 25 mm);耐腐蚀阀体材料:316/316L、2507 合金、6 钼、625 合金、825 合金、C-276 合金;可选用于防火应用的 API 607 和用于酸性气体的 NACE MR0175/ISO 15156
1/8 至 2 in. 和 6 至 25 mm 口径, 不锈钢、碳钢和黄铜和特种合金材料, 通-断 (2 通) 阀和切换 (3 通) 阀, 补偿阀座设计, 活动负载的、两件式阀杆填料
工作压力可达 6000 psig (413 bar);温度范围从 −40 到 150ºC (−40 到 302ºF);使用紧凑型设计提供大流量能力;1/4 至 3/8 in. 和 6 至 8 mm 端接;316 不锈钢结构
工作压力可达 3000 psig (206 bar); 世伟洛克® (Swagelok®) 卡套管接头和 NPT 及 ISO 锥管端接; 1/8 至 1/2 in. 和 6 至 12 mm 尺寸; 黄铜和 316 不锈钢材料.
特点:齿条齿轮气动执行机构、电磁阀和限位开关;符合 ISO 5211 标准的气动执行机构、电磁阀、限位开关和位置传感器;可用于现场装配的完整执行组件和成套件
开关,切换,交叉转换式流动路径; 工作压力达 3000 psig (206 bar); 温度范围从 –53 至 148°C (–65 至 300°F); 环境和加热过程应用; 1/16 至 3/4 in. 和 3 至 12 mm 端接.
工作压力可达 6000 psig (413 bar) ; 流量系数 (Cv ) 从 4.0 至 13.8 英制和公制世伟洛克卡套管接头;可提供 ISO 和 NPT 公称管端接 316 不锈钢本体和端接 手动和气动执行
特点:316 不锈钢结构;温度高达 1000°F (537°C);中压 (MP) 接头,尺寸范围 —1/4 到 1 英寸,压力额定值 — 高达 20 000 psig (1378 bar);高压 (HP) 接头,尺寸范围 — 1/4 到 9/16 英寸,压力额定值 — 高达 60 000 psig (4134 bar);NACE® MR0175/ISO15156 合规性
特点:四分之一圈操作和全流量设计;重量轻;采用含低可萃取物的高纯 PFA 材料,耐化学腐蚀;1/4 英寸世伟洛克® PFA 卡套管接头端接,可保证一致的性能
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
特点:限制对手动执行阀的使用;;锁定附件符合 OSHA 锁定/挂牌,Standard 29 CFR Part 1910.147,危险能源控制锁定;亮橙安全色可以提高能见度。也提供其它颜色。
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.